
Spacial SF enclosure without mounting plate - assembled - 1800x1200x400 mm
Rādīt vairāk raksturlielumus >-
Komercializētie produkti
Main range SpacialExtended range Spacial SFApplication Multi-purposeproduct or component type Suitable enclosureenclosure nominal height 1800 mmenclosure nominal width 1200 mmenclosure nominal depth 400 mmenclosure mounting Floor-standingdevice composition 1 blocking system for left door1 rear panel1 roof1 structure2 sliding rails4 mounting plate bracket2 door1 locking system with handleComplementary structure type Formed from a single sectionVertical uprights joined with top and bottom framesPanels and doors built into the structurePerforated structure with a pitch of 25 mmdoor type Plain on frontnumber of doors 2 on front facedoor opening side Left 120 °Right 120 °lock type 4 points lock, handle with 5 mm double bar insert on front right doormounting plate description Without mounting platetype of gland plate Without gland plateaccessibility for operation FrontRearSides of enclosureremovable parts Rear panel fixed by screwsRoof fixed by screwsDoor fixed by screws for hingeMounting plate bracket fixed by screwsSliding rail fixed by screwsMounting plate fixed by screws for mounting plate bracketmaterial Galvanised steel for frameGalvanised steel for uprightsPolyamide 6 with 30 % fibre glassfor handleSheet steel for doorSheet steel for panelsZamak for hingesurface finish Epoxy-polyester powdercolour Enclosure: grey RAL 7035Handle: black RAL 9005Environment standards IEC 62208IP degree of protection IP55 conforming to IEC 60529IK degree of protection IK10 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Atpakaļ
Valoda- Latviešu
- English
Programmatūra - izdotā versijaIzmērsPievienot sadaļai Mani dokumentiSoftware - Digital Rule Spacial SF, SM (Versija 1.6)Software - Digital Rule Spacial SF, SM online (Versija 1.6)KatalogsIzmērsPievienot sadaļai Mani dokumentiQuick Selection Guide 2018 - Universal Enclosures - CRN version (Versija 1.0)Quick Selection Guide 2018 - Universal Enclosures - S3D version (Versija 1.0)CAD failiIzmērsPievienot sadaļai Mani dokumentiConfigured Offer Spacial SF-NSYSF1812402D & NSYSF1812402DP (Versija 1.1)DXF Drawings for Enclosure SF 1800x1200x400 (Versija 1.0)EPLAN Macros EDZ Format Spacial SF (Versija 1.1)EPLAN Macros XML Format Spacial SF (Versija 1.1)CAD Drawing - 3D STP Format -SF 2 plain doors without mounting plate H1800xW1200xD400 (Versija 1.0)Datums 17.10.7Izmērs 3.8 MBDatums 17.10.7Izmērs 30.3 MBCAD Drawing Package for Spacial SF Enclosures (Versija 1.0)CAD files for NSYSF1812402D: Suitable metal enclosures Spacial SF (Versija 1.0)Datums 19.6.2Izmērs 166.4 KBInstrukcijas lapaIzmērsPievienot sadaļai Mani dokumentiSpacial SF (assembled supply) and main accessories (Versija 14)Atbilstības deklarācijaIzmērsPievienot sadaļai Mani dokumentiDeclaration EU conformity Spacial SF Enclosures (Versija 3.0)Produkta ietekme uz vidiIzmērsPievienot sadaļai Mani dokumentiSteel floor-standing enclosure - PEP (Versija 2.0)REACh deklarācijaIzmērsPievienot sadaļai Mani dokumentiES RoHS deklarācijaIzmērsPievienot sadaļai Mani dokumentiTenderu specifikācijaIzmērsPievienot sadaļai Mani dokumentiEnclosure Specification - Spacial SF (Versija 1.0)