Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

NSYSF201060T attēlu etiķete Schneider Electric

Skatīt visu Spacial SF

Spacial SF - NSYSF201060T

Enclosures

NSYSF201060T attēlu etiķete Schneider Electric
Skatīt visu Spacial SF
Spacial SF - NSYSF201060T
Enclosures

Spacial SF enclosure glazed door - assembled - 2000x1000x600 mm

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Multi-purpose
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    1000 mm
    enclosure nominal depth
    600 mm
    enclosure mounting
    Floor-standing
    device composition
    1 door
    1 rear panel
    1 roof
    1 structure
    1 locking system with handle for door
    2 sliding rails
    4 mounting plate bracket
    Complementary
    structure type
    Formed from a single section
    Vertical uprights joined with top and bottom frames
    Panels and doors built into the structure
    Perforated structure with a pitch of 25 mm
    door type
    Glazed on front
    number of doors
    1 on front
    door opening side
    Reversible 120 °
    lock type
    4 points lock, handle with 5 mm double bar insert on front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Rear
    Sides of enclosure
    removable parts
    Rear panel fixed by screws
    Roof fixed by screws
    Door fixed by screws for hinge
    Mounting plate bracket fixed by screws
    Sliding rail fixed by screws
    material
    Galvanised steel for frame
    Galvanised steel for uprights
    Polyamide 6 with 30 % fibre glassfor handle
    Securit glass for door
    Sheet steel for door
    Sheet steel for panels
    Zamak for hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey RAL 7035
    Handle: black RAL 9005
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • Latviešu
    • English
    Programmatūra - izdotā versija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Software - Digital Rule Spacial SF, SM (Versija 1.6)
    Datums  19.11.2
    Izmērs 5.4 MB
    Software - Digital Rule Spacial SF, SM online (Versija 1.6)
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Versija 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Versija 1.0)
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    DXF Drawings for Enclosure SF 2000x1000x600 (Versija 1.0)
    Datums  13.11.5
    Izmērs 382.8 KB
    EPLAN Macros EDZ Format Spacial SF (Versija 1.1)
    Datums  15.30.1
    Izmērs 1.5 MB
    Datums  15.30.1
    Izmērs 12.3 MB
    EPLAN Macros XML Format Spacial SF (Versija 1.1)
    Datums  15.1.12
    Izmērs 1.5 MB
    Datums  15.1.12
    Izmērs 15.3 MB
    CAD Drawing - 3D STP Format -SF tspt door w/o mount.plate H2000xW1000xD600 (Versija 1.0)
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Spacial SF (assembled supply) and main accessories (Versija 14)
    Atbilstības deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Declaration EU conformity Spacial SF Enclosures (Versija 3.0)
    Produkta ietekme uz vidi
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Steel floor-standing enclosure - PEP (Versija 2.0)
    Datums  17.5.10
    Izmērs 349.6 KB
    REACh deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  19.16.2
    Izmērs 0
    ES RoHS deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  19.16.2
    Izmērs 0
    Tenderu specifikācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Enclosure Specification - Spacial SF (Versija 1.0)
    Datums  11.30.9
    Izmērs 90.5 KB