Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Smart-UPS
SC450RMI1U attēlu etiķete Schneider Electric

SC450RMI1U

Green premium brand logo Product Logo
SC450RMI1U attēlu etiķete Schneider Electric
SC450RMI1U
Green premium brand logo Product Logo

APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Pārskats
    Apraksts
    APC Smart-UPS SC is ideal for small and medium businesses looking to protect networking equipment and point-of-sale (POS) devices from power disturbances and outages. The Smart-UPS SC features network grade protection, hot swap batteries, and built-in data line protection for worry free uninterruptible power protection for increased availability. Built on the same standards as the award-winning Smart-UPS, Smart-UPS SC provides the basic features and manageability needed to protect entry-level applications
    Piegādes laiks
    Usually in Stock
    General
    provided equipment
    User manual
    Rack mounting brackets
    Smart UPS signalling RS-232 cable
    CD with software
    product web sub-family
    Entry level
    performance multiplier
    1
    Number of tare power
    14 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    size UPS version
    Internetworking
    Server
    Telecom
    UPS size
    S
    value multiplier
    1
    Physical
    number of rack unit
    1U
    colour
    Grey
    depth
    38,3 cm
    height
    4,4 cm
    mounting location
    Front
    mounting preference
    Lower
    net weight
    10,18 kg
    mounting mode
    Rack-mounted
    two post mountable
    0
    USB compatible
    No
    width
    43,2 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    IEC 320 C14
    input voltage limits
    151...302 V adjustable
    195...265 V
    input voltage
    230 V
    Output
    rated power in W
    280 W
    Maximum configurable power in W
    280 W
    harmonic distortion
    Less than 5 % at full load
    output frequency
    47...53 Hz for 50 Hz nominal sync to mains
    57...63 Hz for 60 Hz nominal sync to mains
    UPS type
    Line interactive
    Wave type
    Stepped approximation to a sinewave
    nb of power socket outlets
    4 IEC 320 C13
    2 IEC Jumpers
    curve equation
    Efficiency
    curve load maximum
    100 %
    curve X-axis maximum
    100 %
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    graph display
    1
    output voltage
    230 V
    Maximum configurable power in VA
    450 VA
    rated power in VA
    450 VA
    Transfer time
    4 ms typical : 8 ms maximum
    Conformance
    product certifications
    C-Tick
    CE
    EAC
    GOST
    TISI
    VDE
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0,00…15240,00 m
    acoustic level
    38 dBA
    heat dissipation
    38 Btu/h
    show note OP temperature
    No
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    5 h
    number of battery replacement quantity
    1
    liquid value
    0
    battery curve
    Z
    battery charger power
    22 W rated
    Battery power in VAH
    108 VAh runtime
    battery life
    3…5 year(s)
    extended runtime
    0
    Communications & Management
    free slots
    0
    control panel
    LED status display with on line : on battery : replace battery and overload indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency power off
    Optional
    Surge Protection and Filtering
    Surge energy rate
    320 J
    noise suppression
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data line protection
    RJ11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
    RJ45 10/100 Base-T Ethernet protection
    Lepakojuma vienības
    Iepakojuma 1 svars
    11,73 kg
    Iepakojuma 1 augstums
    16,4 cm
    Iepakojuma 1 platums
    47,6 cm
    Iepakojuma 1 garums
    58,9 cm
    Vienību skaits iepakojumā 3
    24
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
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Optimizēta energoefektivitāte
    Energoefektīvs produkts
    Contractual warranty
    Garantija
    2 years repair or replace
  • Skatīt vairāk
    Skatīt mazāk

    Dokumenti

    Valoda
    • Visas valodas11
    • Latviešu2
    • English9
    Lietotāja rokasgrāmata
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Versija E)
    Apraksts
    User manual for Smart-UPS C 250 VA, 450 VA, 120/230 Vac Tower/Rack-Mount1U
    prp.document.label.format pdf
    Izmērs 523.7 KB
    Datums 20.1.8
    Apraksts
    User manual for Smart-UPS C 250 VA, 450 VA, 120/230 Vac Tower/Rack-Mount1U
    Sertifikāts
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    CE EMC Directive for Smart-UPS SC (SC450RMI1U) (Versija V1)
    Faili dokumentā
    pdf
    134.9 KB
    Apraksts
    CE EMC Directive for Smart-UPS SC (SC450RMI1U)
    prp.document.label.format zip
    Izmērs 2.6 MB
    Datums 19.16.9
    Faili dokumentā
    pdf
    134.9 KB
    Apraksts
    CE EMC Directive for Smart-UPS SC (SC450RMI1U)
    CE DoC for APC Smart-UPS SRC SC 230V (Versija V0)
    Apraksts
    CE DoC for APC Smart-UPS SRC SC 230V
    prp.document.label.format pdf
    Izmērs 143.5 KB
    Datums 18.11.2
    Apraksts
    CE DoC for APC Smart-UPS SRC SC 230V
    TISI certificate for Line Interactive UPS (Versija V0)
    Apraksts
    TISI certificate for Line Interactive UPS
    prp.document.label.format pdf
    Izmērs 393.1 KB
    Datums 17.29.3