SRTL3000RMXLI-NC

-
Raksturlielumi
Pārskats Piegādes laiks Usually in StockGeneral provided equipment CD with softwareCommunication cableDocumentation CDInstallation guideRemovable support feetUSB cableWarranty cardproduct web sub-family Lithium-IonNumber of tare power 80 WNumber of power module free slots 0Number of power module filled slots 0redundant NoUPS size SPhysical cable length 1,83 mnumber of rack unit 3Ucolour Blackdepth 63,9 cmheight 12,8 cmmounting position Verticalmounting preference No preferencenet weight 30,5 kgmounting mode Rack-mounted with kittwo post mountable 0USB compatible Yeswidth 43,2 cmInput network frequency 40...70 Hz auto-sensingplug standard IEC 60320 C20input voltage limits 160...275 Vinputvolt_other 220 V240 Vnumber of cables 1input voltage 230 VOutput rated power in W 2700 WMaximum configurable power in W 2700 Wharmonic distortion Less than 2 %output frequency 50/60 Hz +/- 3 Hz sync to mainsoutputvolt_other 220 V240 Vcrest factor 3 : 1UPS type Double conversion onlineWave type Sine wavenb of power socket outlets 6 IEC 60320 C13 2 IEC 60320 C19bypass type Built-in bypassgraph display 1output voltage 230 VMaximum configurable power in VA 3000 VArated power in VA 3000 VAConformance product certifications CEEACEnvironmental ambient air temperature for operation 0…40 °Crelative humidity 0…95 % non-condensingoperating altitude 0...10000 ftambient air temperature for storage -20…50 °CStorage Relative Humidity 0…95 % Non-condensingstorage altitude 0,00…15240,00 macoustic level 50 dBAheat dissipation 317 Btu/hshow note OP temperature NoIP degree of protection IP20Batteries & Runtime battery type Li-Ion (Lithium-Ion)number of battery filled slots 0number of battery free slots 0Battery recharge time 4 hliquid value 0battery curve L1battery charger power 158 W ratedBattery power in VAH 605 VAh capacity 632 VAh runtimebattery life 5…10 year(s)battery option XBP48RM1U2-LI 1 1264 VAhXBP48RM1U2-LI 2 1896 VAhXBP48RM1U2-LI 3 2528 VAhXBP48RM1U2-LI 4 3160 VAhXBP48RM1U2-LI 5 3792 VAhXBP48RM1U2-LI 6 4424 VAhXBP48RM1U2-LI 7 5056 VAhXBP48RM1U2-LI 8 5688 VAhextended runtime 1Communications & Management free slots 0preinstalled device Network management card 2 with environmental monitoringcontrol panel Multifunction LCD status and control consolealarm Audible and visible alarms prioritized by severityEmergency power off YesSurge Protection and Filtering Surge energy rate 432 JLepakojuma vienības Iepakojuma 1 svars 41,4 kgIepakojuma 1 augstums 24,5 cmIepakojuma 1 platums 60 cmIepakojuma 1 garums 87 cmVienību skaits iepakojumā 3 12Offer Sustainability Ilgtspējīgs piedāvājuma statuss Green Premium izstrādājumsREACh regula ES RoHS direktīva Atbilstīgs
ES RoHS deklarācijaNesatur dzīvsudrabu JāInformācija par RoHS izņēmumiem Vides informācijas publiskošana Cirkularitātes profils Optimizēta energoefektivitāte Energoefektīvs produktsContractual warranty Garantija 5 year repair or replace -
Skatīt vairāk
Dokumenti
Valoda- Visas valodas15
- Latviešu2
- English13
Lietotāja rokasgrāmataFormātsIzmērsDatumsPievienot mapei Mani dokumentiSmart-UPS On-Line Safety Guide Li-ion (Versija Rev B)AprakstsSafety guide for Li-ion based UPS and XLBPprp.document.label.format pdfIzmērs 127.9 KBDatums 19.5.1AprakstsSafety guide for Li-ion based UPS and XLBPSmart-UPS On-Line External Battery Pack XBP48RM1U-LI (Versija Rev A)AprakstsInstall Smart-UPS On-Line External Battery Pack XBP48RM1U-LIprp.document.label.format pdfIzmērs 392.3 KBDatums 18.1.10AprakstsInstall Smart-UPS On-Line External Battery Pack XBP48RM1U-LISmart-UPS On-Line SRT3000/SRT2200 UXI-LI/UXI-NCLI (Versija Initial Release)AprakstsInstallation manual for Smart-UPS On-Line SRT3000/SRT2200 UXI-LI/UXI-NCLIprp.document.label.format pdfIzmērs 437.2 KBDatums 18.12.9AprakstsInstallation manual for Smart-UPS On-Line SRT3000/SRT2200 UXI-LI/UXI-NCLISmart-UPS On-Line SRT3000/SRT2200 UXI-LI/UXI-NCLI (Versija Initial Release)AprakstsOperation Manual Smart-UPS On-Line SRT3000/SRT2200 UXI-LI/UXI-NCLIprp.document.label.format pdfIzmērs 573.5 KBDatums 18.12.9AprakstsOperation Manual Smart-UPS On-Line SRT3000/SRT2200 UXI-LI/UXI-NCLICAD failiFormātsIzmērsDatumsPievienot mapei Mani dokumenti