Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Modicon M262
TMSCO1 attēlu etiķete Schneider Electric

TMSCO1

Green premium brand logo
TMSCO1 attēlu etiķete Schneider Electric
TMSCO1
Green premium brand logo

Smart communication module, Modicon M262, CANopen, 1 SubD9

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Modicon M262
    product or component type
    Smart communication module
    Complementary
    range compatibility
    Modicon M262
    current consumption
    50 mA 24 V
    number of module per PLC
    1 maximum per logic controller
    1 maximum per motion controller
    services
    Maximum 63 slave nodes
    communication port protocol
    CANopen
    local signalling
    PWR 1 LED green)
    MOD STS 1 LED green/red)
    CAN RUN 1 LED green)
    CAN ERR 1 LED red)
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    width
    30 mm
    height
    100 mm
    depth
    88,3 mm
    Environment
    standards
    UL 61010-1
    UL 61010-2-201
    CSA C22.2 No 61010-1
    CSA C22.2 No 61010-2-201
    CSA C22.2 No 213
    ANSI/ISA 12-12-01
    EN 61131-2
    product certifications
    CE
    CULus
    RCM
    EAC (pending)
    Achilles
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV on air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to fast transients
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    1 kV EN/IEC 61000-4-4 input)
    1 kV EN/IEC 61000-4-4 transistor output)
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-4
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1,5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBµV/m A30…230 kHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBµV/m A230…1000 MHz EN/IEC 55011
    ambient air temperature for operation
    -20…60 °C horizontal installation
    -20…50 °C vertical installation
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm 2…8,4 Hz symmetrical rail
    1 gn 8,4…200 Hz symmetrical rail
    3.5 mm 2…8,4 Hz panel mounting
    1 gn 8,4…200 Hz panel mounting
    shock resistance
    15 gn 11 ms
    Packing Units
    Iepakojuma 1 svars
    0,100 kg
    Iepakojuma 1 augstums
    1,000 dm
    Iepakojuma 1 platums
    0,900 dm
    Iepakojuma 1 garums
    0,300 dm
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
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Nesatur PVH