Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

U3.040.03 attēlu etiķete Schneider Electric

Skatīt visu Unica

Unica - U3.040.03

Functions

U3.040.03 attēlu etiķete Schneider Electric
Skatīt visu Unica
Unica - U3.040.03
Functions

Unica - 1 S.O. - 2P+E, shutters, DE - 2 m - red

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    Unica
    range
    Unica
    device application
    Power supply
    product or component type
    1 socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    outlet poles configuration
    2P + E with shutters
    outlet standard
    German
    outlet standard description
    Side earth
    cover plate colour tint
    Red
    cover frame colour tint
    Red
    quantity per set
    Set of 1 blister
    Complementary
    ground lug position
    45° ground lug
    rated current
    16 A 250 V AC 50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    connections - terminals
    Screw terminals
    cable cross section
    <= 4 mm² flexible cable
    <= 4 mm² rigid cable
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos f = 0.6
    electrical durability
    10000 cycles, cos f = 0.8
    insulation resistance
    > 5 MOhm/500 V
    material
    Mechanism cover: ASA + PC
    embedding depth
    30 mm
    depth
    40 mm
    width
    45 mm
    height
    45 mm
    product weight
    0.0362 kg
    surface treatment
    Untreated
    Environment
    dielectric strength
    > 2000 V
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    standards
    IEC 60884-1
    VDE 0620-1
    UNE 20315-1-2
    BS 1363-1
    BS 546:1950
    NFC 61-314
    NOM-003-SCFI-2000
    SI 32
    product certifications
    14.10.01/5433
    60058890B
    FR.ME63.B02375 AC
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • Latviešu
    • English
    REACh Declaration
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.1.11
    Izmērs 0
    RoHs Declaration
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.1.11
    Izmērs 0