Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   TeSys mini-vario, vario
VVE1 attēlu etiķete Schneider Electric

VVE1

Green premium brand logo
VVE1 attēlu etiķete Schneider Electric
VVE1
Green premium brand logo

TeSys Vario - emergency stop switch disconnector - 32 A - back of enclosure

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    Range
    TeSys
    Product Name
    TeSys VARIO
    Device Short Name
    VVE
    Product Type
    Emergency stop switch disconnector
    Complementary
    Device Composition
    Handle
    Switch
    Mounting Support
    Switch symmetrical rail
    Switch plate
    Mounting Method
    By clips switch
    By screws switch
    Performance Level
    High performance
    Number of Poles
    3P
    Contact Type and Composition
    3 NO
    [Ue] IEC Rated Operational Voltage
    690 V AC 50/60 Hz
    IEC Rated Operational Power in W
    11 kW 500 V AC-23A)
    15 kW 690 V AC-23A)
    7,5 kW 500 V AC-3)
    7,5 kW 690 V AC-3)
    1,5 kW 230...240 V AC-3)
    5,5 kW 230...240 V AC-23A)
    11 kW 400...415 V AC-23A)
    7,5 kW 400...415 V AC-3)
    [Ie] Rated Operational Current
    21,8 A AC-23 Ue: 400 V
    [Ith] Conventional Free Air Thermal Current
    32 A
    [Ithe] Conventional Enclosed Thermal Current
    25 A
    Making Capacity ( I Rms)
    320 A 400 V AC-21A
    320 A 400 V AC-22A
    320 A 400 V AC-23A
    Breaking Capacity
    250 A 400 V AC-21A)
    250 A 400 V AC-22A)
    250 A 400 V AC-23A)
    Rated Conditional Short Circuit Current
    10 kA 400 V 35 A aM
    10 kA 400 V 35 A gG
    [Icm] Rated Short Circuit Making Capacity
    1 kA 400 V at Ipeak
    [Icw] Rated Short Time Withstand Current
    384 A 400 V 1 s
    [Uimp] Rated Impulse Withstand Voltage
    8 kV
    Suitability for Isolation
    Yes
    Network Type
    AC
    DC
    Intermittent Duty Class
    30
    Control Type
    Rotary handle
    Rotary Handle Mounting Style
    Direct
    Handle Color
    Red
    Handle Front Plate Color
    Yellow
    Rotary Handle Padlocking
    1 padlock 4…6 mm
    Marking
    0 - 1
    Mechanical Durability
    100000 cycles
    Electrical Durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    IEC Terminal Connection
    Power circuit screw clamp terminals 10 mm² solid
    Power circuit screw clamp terminals 6 mm² flexible - with cable end
    Tightening Torque
    Power circuit 2,1 N.m screw clamp terminals
    Base Dimension