Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   Harmony XB5
XB5AA11 attēlu etiķete Schneider Electric

XB5AA11

Green premium brand logo
XB5AA11 attēlu etiķete Schneider Electric
XB5AA11
Green premium brand logo

Push button, plastic, flush, white, Ø22, spring return, unmarked, 1 NO

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Harmony XB5
    product or component type
    Push-button
    device short name
    XB5
    bezel material
    Plastic
    Dark grey plastic
    head type
    Standard
    fixing collar material
    Plastic
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    White flush, unmarked
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    Complementary
    height
    42 mm
    width
    30 mm
    depth
    52 mm
    terminals description ISO n°1
    (13-14)NO
    net weight
    0,037 kg
    resistance to high pressure washer
    7000000 Pa 55 °C 0.1 m
    contacts usage
    Standard contacts
    positive opening
    With EN/IEC 60947-5-1 appendix K
    operating travel
    1,5 mm NO changing electrical state)
    2,6 mm total travel)
    4,3 mm
    operating force
    3,5 N NO changing electrical state
    3,8 N
    mechanical durability
    10000000 cycles
    tightening torque
    0,8…1,2 N.m EN 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
    6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
    0,1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
    0,27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
    0,55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
    1,2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15, 2 A 230 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 3 A 120 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 4 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 0,2 A 110 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 0,5 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 5 V 1 mA in clean environment EN/IEC 60947-5-4
    Λ < 10exp(-8) 17 V 5 mA in clean environment EN/IEC 60947-5-4
    device presentation
    Complete product
    customizable
    Yes
    GCR BRIDGE
    XB5AACUST01
    compatibility code
    XB5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 IEC 50102
    standards
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    BV
    UL listed
    RINA
    LROS (Lloyds register of shipping)
    GL
    CSA
    DNV
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    Nesatur REACh SVHC
    ES RoHS direktīva
    Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
    ES RoHS deklarācija
    Nesatur toksiskus smagos metālus
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas13
    • Latviešu4
    • English9
    • Chinese1
    • French1
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    Elektriķa rokasgrāmata (Versija 2.0)
    Apraksts
    Zemsprieguma un automatizacijas materiali
    prp.document.label.format pdf
    Izmērs 60.5 MB
    Datums  20.7.2
    Apraksts
    Zemsprieguma un automatizacijas materiali
    prp.document.label.format pdf
    Izmērs 16.8 MB
    Datums  20.16.4
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 7.7 MB
    Datums  19.24.9
    prp.document.label.format pdf
    Izmērs 155.7 KB
    Datums  17.24.2
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 214.9 KB
    Datums  07.1.6
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 199.5 KB
    Datums  16.19.4
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    XB5AA11 : XB5AA11_ROHS_DECLARATION
    Apraksts
    XB5AA11_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    XB5AA11_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 41.7 MB
    Datums  17.1.11
    Kuģniecības reģistru atbilstības sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 67 KB
    Datums  17.22.1
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 41.6 MB
    Datums  17.1.11
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    XB5AA11 : XB5AA11_REACH_DECLARATION
    Apraksts
    XB5AA11_REACH_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    XB5AA11_REACH_DECLARATION
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    XB5AA11 : XB5AA11_ROHS_CHINA_DECLARATION
    Apraksts
    XB5AA11_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    XB5AA11_ROHS_CHINA_DECLARATION
Salīdzināt produktus: /