Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Harmony XB5
XB5AVG1 attēlu etiķete Schneider Electric

XB5AVG1

Green premium brand logo
XB5AVG1 attēlu etiķete Schneider Electric
XB5AVG1
Green premium brand logo

Pilot light, plastic, white, Ø22, plain lens with integral LED, 110…120 V AC

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Harmony XB5
    product or component type
    Pilot light
    device short name
    XB5
    bezel material
    Dark grey plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    White
    operator additional information
    With plain lens
    light source
    Protected LED
    bulb base
    Integral LED
    light source colour
    White
    [Us] rated supply voltage
    110...120 V AC at 50/60 Hz
    device presentation
    Complete product
    Complementary
    height
    42 mm
    width
    30 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    net weight
    0,038 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    [Ui] rated insulation voltage
    250 V 3)EN 60947-1
    [Uimp] rated impulse withstand voltage
    EN 60947-1 4 kV
    signalling type
    Steady
    GCR BRIDGE
    XB5AVCUST04
    compatibility code
    XB5
    supply voltage limits
    100…132 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    JIS C8201-5-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C8201-1
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m IEC 61000-4-3
    electromagnetic compatibility
    Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
    Electromagnetic emission class B conforming to IEC 55011
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    36 g
    Iepakojuma 1 augstums
    9,1 cm
    Iepakojuma 1 platums
    3,6 cm
    Iepakojuma 1 garums
    5,4 cm
    Vienību tips iepakojumā 2
    BB1
    Vienību skaits iepakojumā 2
    5
    Iepakojuma 2 svars
    180 g
    Iepakojuma 2 augstums
    3,8 cm
    Iepakojuma 2 platums
    26,5 cm
    Iepakojuma 2 garums
    5,4 cm
    Vienību tips iepakojumā 3
    S03
    Vienību skaits iepakojumā 3
    100
    Iepakojuma 3 svars
    4,185 kg
    Iepakojuma 3 augstums
    30 cm
    Iepakojuma 3 platums
    30 cm
    Iepakojuma 3 garums
    40 cm
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    Nesatur REACh SVHC
    ES RoHS direktīva
    Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
    ES RoHS deklarācija
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months