Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Harmony XB7
XB7NA11 attēlu etiķete Schneider Electric

XB7NA11

Green premium brand logo
XB7NA11 attēlu etiķete Schneider Electric
XB7NA11
Green premium brand logo

Monolithic push button, plastic, white, Ø22, spring return, unmarked, 1 NO

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Harmony XB7
    product or component type
    Push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    IP degree of protection
    IP20 IEC 60529 rear face)
    IP65 IEC 60529 front face)
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    White flush, unmarked
    contacts type and composition
    1 NO
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end EN/IEC 60947-1
    device presentation
    Monolithic product
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    51,5 mm
    terminals description ISO n°1
    (13-14)NO
    net weight
    0,021 kg
    device mounting
    Fixing hole 22,5 mm 22.3 +0.4/0 EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm support panel) metal 1…6 mm
    >= 30 x 40 mm support panel) plastic 2…6 mm
    fixing mode
    Fixing nut beneath head 2…2,4 N.m
    contact operation
    Slow-break
    positive opening
    With (only NO)
    mechanical durability
    1000000 cycles
    tightening torque
    0,8…1,2 N.m EN 60947-1
    shape of screw head
    Cross JIS No 1
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    short-circuit protection
    4 A cartridge fuse gG EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    0,1 A 250 V, DC-13, R300 EN/IEC 60947-5-1
    0,22 A 125 V, DC-13, R300 EN/IEC 60947-5-1
    0,3 A 240 V, AC-14, D300 EN/IEC 60947-5-1
    0,6 A 120 V, AC-14, D300 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0,3 A 24 V 216000 cyc/mn 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0,03 A 230 V 216000 cyc/mn 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0,09 A 240 V 108000 cyc/mn 0,5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ <= 10exp(-6) 17 V, 5 mA EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    Class II IEC 61140
    NEMA degree of protection
    NEMA 12 UL 50 E
    NEMA 3 UL 50 E
    standards
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    GOST
    CCC
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    Packing Units
    Iepakojuma 1 svars
    0,020 kg
    Iepakojuma 1 augstums
    0,530 dm
    Iepakojuma 1 platums
    0,300 dm
    Iepakojuma 1 garums
    0,300 dm
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
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months