Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safety controller with pre-defined function
    safety module name
    XPSMP
    safety module application
    2 independent functions
    safety use category
    Category 4 maximum conforming to EN/IEC 60954-1
    type of start
    Automatic or unmonitored (configuration 1)
    Automatic or unmonitored (configuration 10)
    Automatic or unmonitored (configuration 11)
    Automatic or unmonitored (configuration 14)
    Automatic or unmonitored (configuration 3)
    Automatic or unmonitored (configuration 5)
    Automatic or unmonitored (configuration 7)
    Monitored (configuration 12)
    Monitored (configuration 13)
    Monitored (configuration 15)
    Monitored (configuration 2)
    Monitored (configuration 4)
    Monitored (configuration 6)
    Monitored (configuration 8)
    Monitored (configuration 9)
    checks
    Configuration (configuration 10)
    Configuration (configuration 13)
    Configuration (configuration 3)
    Configuration (configuration 4)
    Configuration (configuration 5)
    Configuration (configuration 6)
    Configuration (configuration 9)
    standards
    DIN V VDE 801 + A1
    EN/IEC 60204-1
    EN/IEC 60947-1 + A11
    EN/IEC 60947-5-1
    product certifications
    BIA
    CSA
    UL
    [Us] rated supply voltage
    24 V DC (- 20...20 %)
    connections - terminals
    Captive screw clamp terminals: 0.14...0.75 mm², 2 wires flexible without cable end
    Captive screw clamp terminals: 0.14...0.75 mm², 2 wires solid without cable end
    Captive screw clamp terminals: 0.14...2.5 mm², 1 wire flexible without cable end
    Captive screw clamp terminals: 0.14...2.5 mm², 1 wire solid without cable end
    Captive screw clamp terminals: 0.25...1 mm², 2 wires flexible with cable end, without bezel
    Captive screw clamp terminals: 0.25...1.5 mm², 1 wire flexible with cable end, with bezel
    Captive screw clamp terminals: 0.25...2.5 mm², 1 wire flexible with cable end, without bezel
    Captive screw clamp terminals: 0.5...1.5 mm², 2 wires flexible with cable end, with double bezel
    safety level
    Can reach SIL 3 conforming to EN/IEC 62061
    Can reach PL e/category 4 conforming to EN/ISO 13849-1
    Complementary
    function of module
    Configuration 0: functions disabled (factory setting)
    Configuration 1: emergency stop monitoring 1-channel wiring, category 2
    Configuration 10: enabling grip switch monitoring (3-position switch), category 4
    Configuration 11: sensing mat and edges monitoring, category 3
    Configuration 12: sensing mat and edges monitoring, category 3
    Configuration 13: relay output safety light curtain monitoring, category 4
    Configuration 14: coded magnetic switch monitoring, category 4
    Configuration 15: coded magnetic switch monitoring, category 4
    Configuration 2: emergency stop monitoring 1-channel wiring, category 2
    Configuration 3: emergency stop monitoring 2-channel wiring, or guard monitoring, category 4
    Configuration 4: emergency stop monitoring 2-channel wiring, or guard monitoring, category 4
    Configuration 5: emergency stop monitoring 2-channel wiring, or guard monitoring, category 4
    Configuration 6: emergency stop monitoring 2-channel wiring, or guard monitoring, category 4
    Configuration 7: emergency stop monitoring 2-channel wiring, or guard monitoring, category 4
    Configuration 8: emergency stop monitoring 2-channel wiring, or guard monitoring, category 4
    Configuration 9: guard monitoring for injection presses and blowing machines, category 4
    synchronisation time between inputs
    0.5 s (configuration 13)
    1.5 s (configuration 14)
    1.5 s (configuration 15)
    1.5 s (configuration 5)
    1.5 s (configuration 6)
    1.5 s (configuration 9)
    Unlimited (configuration 3)
    Unlimited (configuration 4)
    Unlimited (configuration 7)
    Unlimited (configuration 8)
    power consumption in W
    <= 5 W
    input protection type
    Internal, electronic
    [Uc] control circuit voltage
    24 V
    line resistance
    100 Ohm 2000 m
    number of safety circuits
    3 NO relays per function (6 NO total), volt-free
    number of additional circuits
    3 solid state outputs
    breaking capacity
    C300: holding 180 VA AC-15 for relay output
    C300: inrush 1800 VA AC-15 for relay output
    breaking capacity
    20 mA/24 V for static output circuit
    1.5 A/24 V - L/R = 50 ms, DC-13 for relay output
    output thermal current
    2 A for 1 output and 4 A for the other 2 outputs for relay
    3.3 A for all 3 outputs relay simultaneously
    6 A for 1 output and 2 A for the other 2 outputs for relay
    [Ith] conventional free air thermal current
    <= 20 A
    associated fuse rating
    4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    response time on input open
    < 30 ms
    [Ui] rated insulation voltage
    300 V, degree of pollution 2 conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
    local signalling
    12 LEDs
    mounting support
    35 mm symmetrical DIN rail
    depth
    114 mm
    height
    99 mm
    width
    45 mm
    product weight
    0.32 kg
    Environment
    IP degree of protection
    IP20 (terminals)
    IP40 (enclosure)
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • French
    • German
    • English
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Preventa safety controllers with pre-defined functions type XPSMP (Versija 1.0)
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    CCC Certificate XPS type AC AF AFL AK (Versija 1.0)
    Datums  15.7.8
    Izmērs 1.6 MB
    XPSMP Type Examination (Versija 2.0)
    Datums  18.4.5
    Izmērs 618.3 KB
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XPSMP... Safety Controller for two independent safety functions (Versija 02)
    Atbilstības deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Preventa DoC XPSMP (Versija 1.0)
    Datums  18.19.6
    Izmērs 520.1 KB
    Informācija par ekspluatācijas izbeigšanu
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XPS... Preventa Safety Module, Product End-of-Life Instructions (Versija 2.0)
    Produkta ietekme uz vidi
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XPS... Preventa Safety Module, Product Environmental Profile (Versija 2.0)