Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

XS612B1PAL10EX attēlu etiķete Schneider Electric

Skatīt visu Osiprox ATEX D

Osiprox ATEX D - XS612B1PAL10EX

Products

XS612B1PAL10EX attēlu etiķete Schneider Electric
Skatīt visu Osiprox ATEX D
Osiprox ATEX D - XS612B1PAL10EX
Products

inductive sensor hazardous area - M12 - Sn4mm - 12..48VDC - NO - cable 10m

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Pievienot sadaļai Mani produkti

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS6
    sensor design
    Cylindrical M12
    size
    53 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    4 mm
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP68 conforming to IEC 60529
    IP69K
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    operating zone
    0...3.2 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    1 LED yellow (output state)
    supply voltage limits
    10...58 V DC
    switching frequency
    <= 2500 Hz
    voltage drop
    <= 2 V, closed state contact(s)
    current consumption
    <= 10 mA, no-load
    delay first up
    <= 10 ms
    delay response
    <= 0.2 ms
    delay recovery
    <= 0.2 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP68
    threaded length
    42 mm
    height
    12 mm
    length
    53 mm
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    2014/34/EU - ATEX directive
    product certifications
    INERIS 04ATEX0022X
    IEC-Ex INE 17.0006
    ambient air temperature for operation
    -20...60 °C
    vibration resistance
    25 gn +/- 2 mm 10...55 Hz IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • Atpakaļ

    Valoda
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • English
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    proximity switches (Versija 1.0)
    Datums  17.11.12
    Izmērs 1.9 KB
    Datums  17.11.12
    Izmērs 81.9 KB
    Datums  17.11.12
    Izmērs 10.2 KB
    Datums  17.11.12
    Izmērs 43.8 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XS1M...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres - IECEx certificate of conformity (Versija 1.0)
    XS1M...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres - EU/ATEX type examination certificate (Versija 2.0)
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XS...EX, XSAV...EX Proximity Sensors ATEX, Instruction Sheet (Versija 06)
    Atbilstības deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XS1...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres (Versija 2.0)
    XS1M...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres - EU declaration of conformity (Versija 2.1)
    Informācija par ekspluatācijas izbeigšanu
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Versija 2.0)