Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

pilot light Ø8 - IP40/IP65 - red - covered LED included - 24V - faston

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    Harmony XVL
    product or component type
    LED pilot light with integral lens cap
    component name
    XVL
    mounting diameter
    8 mm
    light source
    Covered LED
    light block colour
    Red
    protection type
    Integral ballast resistor
    Built-in by diode
    [Us] rated supply voltage
    24 V
    IP degree of protection
    IP40 conforming to IEC 60529
    IP40 conforming to NF C 20-010
    IP65 (with seal XVLZ911) conforming to IEC 60529
    IP65 (with seal XVLZ911) conforming to NF C 20-010
    Complementary
    supply circuit type
    DC
    connections - terminals
    Tag for Faston connectors : 2.8 x 0.5 mm
    Tag for soldering connectors
    current consumption
    18 mA
    [Ui] rated insulation voltage
    50 V conforming to IEC 60947-1
    bulb lifespan
    >= 100000 h
    nominal voltage limit
    0.8...1.1 Un
    terminals description ISO n°1
    (X1-X2)PL
    height
    10 mm
    width
    10 mm
    depth
    36 mm
    product weight
    0.003 kg
    Environment
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    overvoltage category
    Class 3 conforming to IEC 60536
    Class 3 conforming to NF C 20-030
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • English
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XVL Pilot lights (Versija 1.0)
    Datums  18.29.10
    Izmērs 315 B
    XV Illuminated beacons and indicating banks, Sirens (Versija 1.0)
    XVL Pilot lights (Versija 1.0)
    Datums  18.29.10
    Izmērs 74.9 KB
    XVLA LED Pilot lights (Versija 1.0)
    Datums  18.29.10
    Izmērs 89 KB
    Atbilstības deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XVLA LED Pilot lights (Versija 1.0)
    Datums  18.14.11
    Izmērs 398.1 KB
    Produkta ietekme uz vidi
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    XVLA... LED Pilot light (diam. 8 or diam.12 mm), Product Environmental Profile (Versija 1.0)