ZB4BW17
ZB4BW17
clear projecting illuminated pushbutton head Ø22 spring return for BA9s bulb
Rādīt vairāk raksturlielumus-
Raksturlielumi
Main range of product Harmony XB4product or component type Head for illuminated push-buttondevice short name ZB4product compatibility BA 9sbezel material Chromium plated metalhead type Standardmounting diameter 22 mmsale per indivisible quantity 1shape of signaling unit head Roundtype of operator spring returnoperator profile Clear projecting, unmarkedoperator additional information With plain lensComplementary CAD overall width 29 mmCAD overall height 29 mmCAD overall depth 32 mmnet weight 0,027 kgresistance to high pressure washer 7000000 Pa 55 °C 0.1 mmechanical durability 10000000 cycleselectrical composition code M7 6 single front mounting BA 9sM8 6 single and double front mounting BA 9sM9 2 single front mounting BA 9s and transformerdevice presentation Basic sub-assembliesEnvironment protective treatment THambient air temperature for storage -40…70 °Cambient air temperature for operation -40…55 °Covervoltage category Class I IEC 60536IP degree of protection IP66 conforming to IEC 60529IP69IP69KNEMA degree of protection NEMA 13NEMA 4XIK degree of protection IK06 EN 50102standards UL 508EN/IEC 60947-1EN/IEC 60947-5-5EN/IEC 60947-5-4CSA C22.2 No 14JIS C8201-5-1EN/IEC 60947-5-1JIS C8201-1product certifications LROS (Lloyds register of shipping)UL listedRINADNVGLBVCSAvibration resistance 5 gn 2…500 Hz)IEC 60068-2-6shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-2750 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27Packing Units Vienību tips iepakojumā 1 PCEVienību skaits iepakojumā 1 1Iepakojuma 1 svars 28 gIepakojuma 1 augstums 4,5 cmIepakojuma 1 platums 3,4 cmIepakojuma 1 garums 5,4 cmOffer Sustainability Ilgtspējīgs piedāvājuma statuss Green Premium izstrādājumsREACh regula Nesatur REACh SVHC JāES RoHS direktīva Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
ES RoHS deklarācijaNesatur toksiskus smagos metālus JāNesatur dzīvsudrabu JāInformācija par RoHS izņēmumiem Ķīnas RoHS regula Vides informācijas publiskošana Cirkularitātes profils Contractual warranty Garantija 18 months