Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Harmony XB5
ZB5AW0B11 attēlu etiķete Schneider Electric

ZB5AW0B11

Green premium brand logo
ZB5AW0B11 attēlu etiķete Schneider Electric
ZB5AW0B11
Green premium brand logo

Light block with body/fixing collar, plastic, white, integral LED, 24 V AC/DC, 1 NO

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete body/contact assembly and light block
    device short name
    ZB5
    fixing collar material
    Plastic
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end EN 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    White
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    42 mm
    CAD overall depth
    32 mm
    terminals description ISO n°1
    (13-14)NO
    net weight
    0,032 kg
    contacts usage
    Standard
    positive opening
    Without
    operating travel
    2,6 mm NO changing electrical state)
    4,3 mm total travel)
    operating force
    2,3 N NO changing electrical state
    operating torque
    0,05 N.m NO changing electrical state
    mechanical durability
    5000000 cycles
    tightening torque
    0,8…1,2 N.m EN 60947-1
    shape of screw head
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3)EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
    6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
    0,1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
    0,27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
    0,55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
    1,2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A 230 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A 120 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0,2 A 110 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0,5 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) 5 V 1 mA in clean environment EN/IEC 60947-5-4
    Λ < 10exp(-8) 17 V 5 mA in clean environment EN/IEC 60947-5-4
    signalling type
    Steady
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    supply voltage limits
    19,2…30 V DC
    21,6…26,4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV IEC 61000-4-5
    device presentation
    Basic sub-assemblies
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class II IEC 60536
    standards
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    UL listed
    LROS (Lloyds register of shipping)
    GL
    CSA
    RINA
    BV
    DNV
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) IEC 61000-2-6
    8 kV in free air (in insulating parts) IEC 61000-2-6
    electromagnetic emission
    Class B IEC 55011
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    31 g
    Iepakojuma 1 augstums
    3,4 cm
    Iepakojuma 1 platums
    5,4 cm
    Iepakojuma 1 garums
    5,6 cm
    Vienību tips iepakojumā 2
    BB1
    Vienību skaits iepakojumā 2
    5
    Iepakojuma 2 svars
    156 g
    Iepakojuma 2 augstums
    3,4 cm
    Iepakojuma 2 platums
    5,6 cm
    Iepakojuma 2 garums
    26,5 cm
    Vienību tips iepakojumā 3
    S03
    Vienību skaits iepakojumā 3
    200
    Iepakojuma 3 svars
    6,775 kg
    Iepakojuma 3 augstums
    30 cm
    Iepakojuma 3 platums
    30 cm
    Iepakojuma 3 garums
    40 cm
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    Nesatur REACh SVHC
    ES RoHS direktīva
    Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
    ES RoHS deklarācija
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months