Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

ZB6ZH05B attēlu etiķete Schneider Electric

Skatīt visu Harmony XB6

Harmony XB6 - ZB6ZH05B

Electrical functions

ZB6ZH05B attēlu etiķete Schneider Electric
Skatīt visu Harmony XB6
Harmony XB6 - ZB6ZH05B
Electrical functions

light block with body/fixing collar for incandescent bulb 3...24V 1NO+1NC

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete body for illuminated push-button
    device short name
    ZB6
    fixing collar material
    Plastic
    sale per indivisible quantity
    1
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Faston connector (2.8 x 0.5 mm)
    light source
    Incandescent (bulb not included)
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    3...24 V
    Complementary
    CAD overall width
    24 mm
    CAD overall height
    18 mm
    CAD overall depth
    40 mm
    terminals description ISO n°1
    (11-12)NC
    product weight
    0.009 kg
    contacts usage
    Standard
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1 mm (NC changing electrical state)
    2 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    1.6 N (NO changing electrical state)
    2.5 N (NC changing electrical state)
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300
    1.5 A at 240 V, AC-15, B300
    0.1 A at 250 V, DC-13, R300
    0.22 A at 125 V, DC-13, R300
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-15, 2 A at 230 V, operating rate: 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V, 1 mA with confidence level of 90 % conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    current consumption
    15 mA
    surge withstand
    1 kV direct contact conforming to IEC 61000-4-5
    2 kV in free air conforming to IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    CSA
    GOST
    UL
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
    electromagnetic emission
    Class B conforming to IEC 55011
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • English
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.23.5
    Izmērs 6.3 MB
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Body\Illuminated pushbutton with lamp - ZB6ZB.1B\2 contacts
    Body\Illuminated pushbutton with lamp - ZB6ZB.1B\2 contacts
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.29.10
    Izmērs 104.3 KB
    Datums  18.26.10
    Izmērs 3.7 MB
    Datums  18.26.10
    Izmērs 300 B
    Atbilstības deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.14.11
    Izmērs 454.9 KB