Nuestras marcas

Impact-Company-Logo-English Black-01-177x54

Bienvenido(a) al sitio web para México de Schneider Electric

Te damos la bienvenida a nuestro sitio web para México.
Imagen de Square D Combination Starters Catalog

Square D Combination Starters Catalog

Class 8538 and 8539 Type S combination starters combine the requirements of motor overload and short circuit protection into one package. These starters are manufactured in accordance with NEMA standards and are UL Listed (although some FORM numbers may not be listed – contact your local Square D representative for information). Class 8538 and 8539 combination starters are designed to operate at 600 Vac maximum, 50 to 60 Hz – and are supplied with melting alloy overload relays as standard.

Fecha: 09 ago 2017 | Tipo: Catalog
Idiomas: inglés | Versión: 2.0
Referencia del documento: 8538CT9701

Archivos

Nombre del archivo
8538CT9701R0817.pdf