{}

Buscar Preguntas Frecuentes

{"searchBar":{"inputPlaceholder":"Busca por palabra clave o haz una pregunta","searchBtn":"Buscar","error":"Ingresa una palabra para buscar"}}

What are the NFPA approved kits for GS1/GS2 disconnect switches?

Issue:
What is the part number for the NFPA approved shaft for fusible disconnect switches?

Product Line:
LK4 Nonfusible and GS2 Fusible Disconnect Switches

Environment:
Products sold and used in the United States

Resolution:
See table below for NFPA79 kits that are available or check link to online catalog
For Use With:DescriptionKit Part Number
GS2Q3NNFPA 79 Internal Handle Kit 400 A Switch Shaft

GS2AD040N

GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3NNFPA 79 Internal Handle Kit 60–200 A Switch Shaft

GS2AD030N

GS1DDU3, GS1DU3NFPA 79 Internal Handle Kit for 5 mm Shafts

GS1AD010


Link to Digest 178 Section 8: UL 98 IEC Style Disconnect Switches

¿Te fue de ayuda?

Explora más
Rango:
TeSys GS
Explora más
Rango:
TeSys GS