Mexico

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver sus productos disponibles o ve a nuestro sitio web global para ver la información de la empresa.

Selecciona otro país o región

Tapa perforada para 3 NSX-CVS250 - vertical - mando maneta/rotativo o telemando

Mostrar más características >
  • Precio*
    573.00 MXN
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    gama
    Prisma
    compatibilidad de gama
    Prisma P
    Prisma G
    tipo de producto o componente
    Placa frontal
    Categoría de accesorios / repuestos
    Accesorio de instalación
    tipo de carátula
    Disruptor
    equipo instalado
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    descripción de los polos
    4 x 3P : mounting plate support : CVS100...160 vertical installation
    3 x 4P : mounting plate support : CVS100...160 vertical installation
    4 x 3P : mounting plate support : CVS250 vertical installation
    3 x 4P : mounting plate support : CVS250 vertical installation
    4 x 3P : mounting plate support : NSX100...160 vertical installation
    3 x 4P : mounting plate support : NSX100...160 vertical installation
    4 x 3P : mounting plate support : NSX250 vertical installation
    3 x 4P : mounting plate support : NSX250 vertical installation
    2 x 3P : mounting plate support : NSX100...160 vertical installation
    2 x 4P : mounting plate support : NSX100...160 vertical installation
    2 x 3P : mounting plate support : NSX250 vertical installation
    2 x 4P : mounting plate support : NSX250 vertical installation
    posición de funcionamiento
    Vertical
    Complementario
    descripción del armario/celda
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    posición de conexión
    Conexión remota
    Linergy FC
    número de módulos verticales (50 mm)
    5
    normas
    IEC 61439-2
    IEC 61439-1
    certificaciones de producto
    ASEFA
    cantidad por juego
    Juego de 1
    altura
    250 mm
    anchura
    500 mm
    peso del producto
    0,82 kg
    material
    Acero
    acabado exterior
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    color
    White RAL 9001
    Entorno
    grado de protección IK
    IK07 conforming to EN/IEC 62262
    Sostenibilidad de la oferta
    Estado de la oferta sostenible
    Green Premium product
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    Available
    instrucciones para el fin del ciclo de vida del producto
    Need no specific recycling operations
    Garantía contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 5/10/18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    FR.PL.3-4 V.NS250 DEVICES (Versión 1.0)
    Fecha 30/07/13
    Tamaño 348.2 KB
    Fecha 30/07/13
    Tamaño 372.2 KB
    CAD files for 03243: Front plate for 3-4 vertical NSX250 (Versión 1.0)
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.plate 3-4 V. fix. NS-INS250 tog. (Versión 00)
    Fecha 5/11/18
    Tamaño 1.4 MB
    M.plate V. fix. NS-INS250 rot. W250 (Versión 00)
    Fecha 26/05/18
    Tamaño 4.2 MB
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtalo de nuevo más tarde.