Mexico

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver sus productos disponibles o ve a nuestro sitio web global para ver la información de la empresa.

Selecciona otro país o región

Placa frontal para NSX250 horizontal, 3 P

Mostrar más características >
  • Precio*
    814.00 MXN
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    gama
    Prisma
    compatibilidad de gama
    Prisma P
    tipo de producto o componente
    Placa frontal
    Categoría de accesorios / repuestos
    Accesorio de instalación
    tipo de carátula
    Disruptor
    equipo instalado
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle - horizontal installation
    Enerlin'X : fixed FDM121 - control: remote control - vertical installation
    descripción de los polos
    1 x 3P : mounting plate support : CVS100...160 horizontal installation
    1 x 3P : mounting plate support : CVS250 horizontal installation
    1 x 3P : mounting plate support : NSX100...160 horizontal installation
    1 x 3P : mounting plate support : NSX250 horizontal installation
    posición de funcionamiento
    HORS DICO(1)
    Complementario
    descripción del armario/celda
    Cubicle - width 650 mm, depth 400 mm
    posición de conexión
    Conexión remota
    número de módulos verticales (50 mm)
    3
    normas
    IEC 61439-2
    IEC 61439-1
    certificaciones de producto
    ASEFA
    cantidad por juego
    Juego de 1
    altura
    150 mm
    peso del producto
    0,62 kg
    acabado exterior
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    color
    White RAL 9001
    Entorno
    grado de protección IK
    IK07 conforming to EN/IEC 62262
    Sostenibilidad de la oferta
    Estado de la oferta sostenible
    Green Premium product
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Available
    Garantía contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 5/10/18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    Front plate for horizontal NSX250, 3P (Versión 1.0)
    Fecha 26/02/19
    Tamaño 108 KB
    PLAST. NSX250 HORIZONTAL 3P (Versión 1.0)
    Fecha 29/07/13
    Tamaño 932.7 KB
    Fecha 29/07/13
    Tamaño 467.4 KB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 8/03/19
    Tamaño 0
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 8/03/19
    Tamaño 0
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    Prisma P - PEP (Versión 1.0)
    Fecha 14/11/17
    Tamaño 269.6 KB
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtalo de nuevo más tarde.