Browse FAQs

Where to locate the UL Sticker or Label on an Enclosed Full Voltage Starters and Contactors?

Published date: 25 August 2020

Issue:    
Location of the UL Sticker or Label on an Enclosed Full Voltage Nema Starters and Contactors

Product Line:    
NEMA and Definite Purpose Contactors and Starters

Environment:    
 Class 8502 & 8702 8536 & 8736 8538 & 8738 8539 & 8739 8903L & 8903S 8903 8910, 8911, 8965 8940 8941

Cause:
Specifications

Resolution:       
The UL Label or Sticker is on the product inside.  Take the cover off, it's on the red nameplate on the product.

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.