Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Transferpact
31147 Product picture Schneider Electric

31147

31147 Product picture Schneider Electric
31147

complete manual source changeover assembly, FXM250, Compact INS250 switch disconnectors, 250 A, 4 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    INS250
    range
    Compact
    device short name
    INS250
    product or component type
    Changeover switch
    device application
    Change source of supply
    range compatibility
    Compact INS INS250 switch disconnector
    poles description
    4P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    suitability for isolation
    Yes
    contact position indicator
    Yes
    [Icm] rated short-circuit making capacity
    30 kA switch-disconnector alone 690 V AC at 50/60 Hz
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    Complementary
    transfer switch class
    PC
    number of contact position
    3
    control type
    Direct front rotary handle
    mounting support
    Plate
    Rail
    locking options description
    Padlocking in OFF position
    [Ie] rated operational current
    AC-22A: 250 A AC 50/60 Hz 220/240 V
    AC-22A: 250 A AC 50/60 Hz 380/415 V
    AC-22A: 250 A AC 50/60 Hz 440/480 V
    AC-22A: 250 A AC 50/60 Hz 480 V NEMA
    AC-22A: 250 A AC 50/60 Hz 500/525 V
    AC-22A: 250 A AC 50/60 Hz 660/690 V
    AC-23A: 250 A AC 50/60 Hz 220/240 V
    AC-23A: 250 A AC 50/60 Hz 380/415 V
    AC-23A: 250 A AC 50/60 Hz 440/480 V
    AC-23A: 250 A AC 50/60 Hz 480 V NEMA
    AC-23A: 250 A AC 50/60 Hz 500/525 V
    DC-22A: 250 A DC 125 V 2 poles in series
    DC-23A: 250 A DC 125 V 2 poles in series
    DC-22A: 250 A DC 250 V 4 poles in series
    DC-23A: 250 A DC 250 V 4 poles in series
    [Ith] conventional free air thermal current
    250 A at 60 °C
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    750 V AC 50/60 Hz conforming to IEC 60947-3
    750 V DC conforming to IEC 60947-3
    250 V DC conforming to IEC 60947-3
    mechanical interlocking
    With mechanical interlocking
    mechanical durability
    15000 cycles
    electrical durability
    AC-22A: 1500 cycles 440 V AC 50/60 Hz
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 440 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    DC-22A: 1500 cycles 125 V DC 2 poles in series
    DC-23A: 1500 cycles 125 V DC 2 poles in series
    DC-22A: 1500 cycles 250 V DC 4 poles in series
    DC-23A: 1500 cycles 250 V DC 4 poles in series
    connection pitch
    45 mm
    [Icw] rated short-time withstand current
    1.8 kA during 30 s conforming to IEC 60947-3
    2.2 kA during 20 s conforming to IEC 60947-3
    4.9 kA during 3 s conforming to IEC 60947-3
    8.5 kA during 1 s conforming to IEC 60947-3
    height
    136 mm
    width
    295 mm
    depth
    131 mm
    net weight
    6.4 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    electrical shock protection class
    Class II
    IP degree of protection
    IP40 conforming to IEC 60947-3
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TRANSFERPACT SOURCE CHANGOVER CATALOG (Version 2.0)
    Description
    TRANSFERPACT SOURCE CHANGOVER CATALOG
    prp.document.label.format pdf
    Size 24.4 MB
    Date 4/16/20
    Description
    TRANSFERPACT SOURCE CHANGOVER CATALOG
    catalog source changeover system Compact NS NSX INS INV Masterpact (Version 2.1)
    Description
    catalog source changeover system Compact NS NSX INS INV Masterpact corresponding to the source files under number 313E
    prp.document.label.format pdf
    Size 15.9 MB
    Date 11/23/15
    Description
    catalog source changeover system Compact NS NSX INS INV Masterpact corresponding to the source files under number 313E
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 12/3/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 1.2 MB
    Date 10/16/17
    prp.document.label.format zip
    Size 1.1 MB
    Date 10/16/17
    Files in document
    stp
    812.7 KB
    pdf
    336.6 KB
    prp.document.label.format zip
    Size 1,022.2 KB
    Date 7/28/14
    Files in document
    prp.document.label.format zip
    Size 1.4 MB
    Date 8/29/13
    Files in document
    stp
    825.9 KB
    zip
    584 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 12/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    31147 : manual source changeover switch INS250 - 4 poles - 250 A
    Description
    manual source changeover switch INS250 - 4 poles - 250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    manual source changeover switch INS250 - 4 poles - 250 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    31147 : manual source changeover switch INS250 - 4 poles - 250 A
    Description
    manual source changeover switch INS250 - 4 poles - 250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    manual source changeover switch INS250 - 4 poles - 250 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    31147 : manual source changeover switch INS250 - 4 poles - 250 A
    Description
    manual source changeover switch INS250 - 4 poles - 250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    manual source changeover switch INS250 - 4 poles - 250 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /