Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Fuses from 3.6 to 36 kV
51006520M0 Product picture Schneider Electric

51006520M0

51006520M0 Product picture Schneider Electric
51006520M0

1 FUSIBLE CF IND / OUT 12 KV 80 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Fusarc CF
    quality labels
    ISO 14001
    ISO 9001
    standards
    IEC 60282-1
    IEC 60787
    DIN 43625
    VDE 0670-402
    product or component type
    Fuse
    protection technology
    Current limiter
    Thermal limiter
    Complementary
    [In] rated current
    80 A
    Rated voltage (Ur)
    12 kV
    [Ue] rated operational voltage
    6...12 kV
    maximum discharge current
    63 kA
    braking current
    280 A
    average resistance
    11.1 mOhm at 20 °C +/- 10 %
    power dissipation in W
    102 W
    type of installation
    Indoor/outdoor
    material
    Porcelain
    product destination
    Motor
    Power transformer
    Capacitor
    Voltage transformer
    condition of use
    Cubicle
    In open air
    Fuse chamber
    length
    292 mm
    net weight
    3.2 kg
    diameter
    76 mm
    Packing Units
    Package 1 Weight
    3.000 kg
    Package 1 Height
    0.850 dm
    Package 1 width
    0.850 dm
    Package 1 Length
    3.600 dm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.