Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Affle
A3G31D20N_2_WE_G11 Product picture Schneider Electric

A3G31D20N_2_WE_G11

Green premium brand logo
A3G31D20N_2_WE_G11 Product picture Schneider Electric
A3G31D20N_2_WE_G11
Green premium brand logo

20A 250V 1 Gang 2 Way Double Pole Switch, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Affle Plus
    product or component type
    Switch
    device application
    Control switch
    load type
    Heater
    Air conditioner
    colour tint
    White
    Complementary
    device mounting
    Flush
    switch function
    2-pole 2-way
    cable cross section
    4 mm² stranded cable
    2.5 mm² solid cable
    2.5 mm² stranded cable
    6 x 4 mm² solid cable for AC
    rated current
    20 A at 250 V AC
    number of gangs
    1 gang
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: surround
    Polycarbonate: actuator
    PA66 GF30: tip
    connections - terminals
    Screw terminal
    embedding depth
    22.3 mm
    width
    86 mm
    height
    86 mm
    depth
    35.6 mm
    Environment
    maximum ambient air temperature for operation
    35 °C
    relative humidity
    0…95 %
    operating altitude
    5000 m
    product certifications
    IEC
    standards
    MS IEC 60669-1
    BS EN 60669-1
    IEC 60669-1
    Packing Units