Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti 9 iC60
A9F94220 Product picture Schneider Electric

A9F94220

Green premium brand logo
A9F94220 Product picture Schneider Electric
A9F94220
Green premium brand logo

Miniature circuit-breaker, Acti9 iC60L, 2P, 20 A, C curve, 15000 A (IEC 60898-1), 25 kA (IEC 60947-2)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    20 A
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    25 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60898-1
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60898-1
    Yes conforming to IEC 60947-2
    standards
    IEC 60898-1
    EN 60947-2
    IEC 60947-2
    EN 60898-1
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    8 x In +/- 20 %
    [Ics] rated service breaking capacity
    12.5 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    10 kA 50 % conforming to EN 60947-2