Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti 9 iDPN Vigi
A9N19685 Product picture Schneider Electric
Discontinued

A9N19685

Green premium brand logo
A9N19685 Product picture Schneider Electric
Discontinued
A9N19685
Green premium brand logo

Acti9 - earth leakage circuit breaker - DPN N Vigi - 1P + N - 16A - 300mA

Show more characteristics
Commercial status
Discontinued on 01 July 2019
A9N19685  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product or component type
    Earth leakage circuit breaker
    product name
    DPN Vigi
    device short name
    DPN N Vigi
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    16 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type AC
    breaking capacity
    6000 A Icn at 230 V AC conforming to EN 61009
    Complementary
    device location in system
    Outgoer
    [Ue] rated operational voltage
    230 V AC
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    6000 A at 230 V AC 50/60 Hz conforming to EN 61009
    limitation class
    3 conforming to EN 61009
    [Ui] rated insulation voltage
    400 V AC conforming to EN 61009
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN 61009
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    4
    net weight
    0.19 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles conforming to IEC 61009
    connections - terminals
    Tunnel type terminals1 cable(s) 10 mm² flexible
    Tunnel type terminals1 cable(s) 16 mm² rigid
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    EN/IEC 61009-1
    pollution degree
    3 conforming to EN 61009
    overvoltage category
    III
    tropicalisation
    2 conforming to EN 61009
    relative humid