Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Interface
ABS2EA01EF Product picture Schneider Electric

ABS2EA01EF

ABS2EA01EF Product picture Schneider Electric
ABS2EA01EF

input interface module - 9.5 mm - solid state - 115..127 V AC 50 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Interface for discrete signals
    product or component type
    Slim solid state input interface module
    contacts type and composition
    1 NC
    [Uc] control circuit voltage
    115...127 V
    control circuit type
    AC
    control circuit frequency
    50 Hz
    maximum [In] rated current
    14 mA
    reverse polarity protection
    Output circuit: internal
    short-circuit protection
    0.25 A external fuse fast blow (Ik <= 100 A DC)
    local signalling
    1 LED for control signal state
    sale per indivisible quantity
    5
    width pitch dimension
    9.5 mm
    Complementary
    control circuit voltage limits
    140 V
    voltage state 1 guaranteed
    86.3 V
    current state 1 guaranteed
    8.4 mA
    voltage state 0 guaranteed
    25.4 V
    current state 0 guaranteed
    2.5 mA
    [Ue] rated operational voltage
    5...48 V
    output circuit type
    DC
    rated operational voltage limits
    2...60 V
    maximum switching current
    50 mA
    minimum switching current
    1 mA
    residual current
    0.1 mA at state 0
    drop-out voltage
    1 V at state 1
    response time
    <= 10 ms from state 0 to state 1
    <= 20 ms from state 1 to state 0
    switching frequency
    <= 25 Hz 50 %
    [Ui] rated insulation voltage
    250 V conforming to VDE 0110 group C
    300 V conforming to IEC 60947-1
    connections - terminals
    Screw clamp terminal
    flame retardance
    V0 conforming to UL 94
    cable cross section
    0.34…2.5 mm², 1 or 2 wires flexible with cable end
    0.6…2.5 mm², 1 or 2 wires flexible without cable end
    0.27…4 mm², 1 wire rigid
    operating position
    Any position
    installation category
    II conforming to IEC 60947-1
    mounting support
    Symmetrical DIN rail
    Combination rail
    Asymmetrical DIN rail
    net weight
    0.032 kg
    Environment
    dielectric strength
    2500 V between wired interface and earth for 1 minute
    4000 V between I/O for 1 minute
    standards
    IEC 60947-5-1
    product certifications
    UL
    DNV
    CSA
    LROS (Lloyds register of shipping)
    BV
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
    electromagnetic compatibility
    Electromagnetic field immunity test: level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
    Electrostatic discharge immunity test: level 3 8 kV conforming to IEC 61000-4-2
    Fast transients immunity test: level 3 on input/output 1 kV conforming to IEC 61000-4-4
    Fast transients immunity test: level 3 on power supply 2 kV conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test conforming to IEC 60947-1