Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for AsiaPacific
ACT25P3UNR5RGY Product picture Schneider Electric
Discontinued

ACT25P3UNR5RGY

Green premium brand logo
ACT25P3UNR5RGY Product picture Schneider Electric
Discontinued
ACT25P3UNR5RGY
Green premium brand logo

Category3, 25pr UTP Cable 500m/reel Grey, PVC

Show more characteristics
ACT25P3UNR5RGY  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Grey
    cable shielding type
    U/UTP
    Complementary
    type of cable
    Multipair cable
    communication network category
    3
    minimum return loss
    12 dB 0.772 MHz
    12 dB 1 MHz
    12 dB 4 MHz
    12 dB 8 MHz
    12 dB 10 MHz
    10 dB 16 MHz
    attenuation
    Guaranteed: 2.2 dB @ 0.772 MHz
    Guaranteed: 2.6 dB @ 1 MHz
    Guaranteed: 5.6 dB @ 4 MHz
    Guaranteed: 8.5 dB @ 8 MHz
    Guaranteed: 9.7 dB @ 10 MHz
    Guaranteed: 13.1 dB @ 16 MHz
    near end crosstalk [NEXT]
    Guaranteed: 43 dB at 0.772 MHz
    Guaranteed: 41 dB at 1 MHz
    Guaranteed: 32 dB at 4 MHz
    Guaranteed: 28 dB at 8 MHz
    Guaranteed: 26 dB at 10 MHz
    Guaranteed: 23 dB at 16 MHz
    maximum loop resistance
    93.8 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    material
    PVC (polyvinyl chloride)
    wire insulation material
    PE
    AWG gauge
    AWG 24
    cable outer diameter
    11 mm
    cable length
    500 m
    Asia Pacific
    Environment
    ambient air temperature for operation
    -20…60 °C
    standards
    ANSI/TIA/EIA-568-B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACT25P3UNR5RGY : Category3, 25pr UTP Cable 500m/reel Grey, PVC
    Description
    Category3, 25pr UTP Cable 500m/reel Grey, PVC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Category3, 25pr UTP Cable 500m/reel Grey, PVC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT25P3UNR5RGY : Category3, 25pr UTP Cable 500m/reel Grey, PVC
    Description
    Category3, 25pr UTP Cable 500m/reel Grey, PVC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Category3, 25pr UTP Cable 500m/reel Grey, PVC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT25P3UNR5RGY : Category3, 25pr UTP Cable 500m/reel Grey, PVC
    Description
    Category3, 25pr UTP Cable 500m/reel Grey, PVC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Category3, 25pr UTP Cable 500m/reel Grey, PVC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /