Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi for AsiaPacific
ACTPC6UBLS10BU_E Product picture Schneider Electric

ACTPC6UBLS10BU_E

Green premium brand logo
ACTPC6UBLS10BU_E Product picture Schneider Electric
ACTPC6UBLS10BU_E
Green premium brand logo

Actassi - patch cord - category 6 - 24 AWG - UTP - 1 m - blue - LSZH

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Patch cord
    colour
    Blue
    cable shielding type
    U/UTP
    Complementary
    colour code
    TIA-568A/B
    type of cable
    4 pairs cable with filler
    rated voltage
    75 V DC
    [In] rated current
    1.5 A
    insulation resistance
    500 MOhm
    cable length (customisable value in configurator)
    0…1 m
    connector type
    RJ45 plug
    communication network category
    6
    transmission frequency
    600 MHz
    contacts material
    Phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel
    contact resistance
    15 mOhm
    AWG
    AWG 24
    minimum return loss
    Guaranteed: 16.33 dB Typical: 9 dB @ 200 MHz per 100 m cable
    Guaranteed: 28.16 dB Typical: 7 dB @ 300 MHz per 100 m cable
    Guaranteed: 32.6 dB Typical: 19 dB @ 4 MHz per 100 m cable
    Guaranteed: 31.29 dB Typical: 17.5 dB @ 20 MHz per 100 m cable
    Guaranteed: 16.74 dB Typical: 8 dB @ 250 MHz per 100 m cable
    Guaranteed: 16.68 dB Typical: 4.8 dB @ 600 MHz per 100 m cable
    Guaranteed: 26.61 dB Typical: 18 dB @ 16 MHz per 100 m cable
    Guaranteed: 35.09 dB Typical: 17 dB @ 25 MHz per 100 m cable
    Guaranteed: 26.23 dB Typical: 19 dB @ 10 MHz per 100 m cable
    Guaranteed: 21.03 dB Typical: 14 dB @ 62.5 MHz per 100 m cable
    Guaranteed: 28.57 dB Typical: 16.5 dB @ 31.25 MHz per 100 m cable
    Guaranteed: 30.86 dB Typical: 19 dB @ 8 MHz per 100 m cable
    Guaranteed: 18.76 dB Typical: 5.8 dB @ 400 MHz per 100 m cable
    Guaranteed: 22.27 dB Typical: 12 dB @ 100 MHz per 100 m cable
    Guaranteed: 20.91 dB Typical: 6.6 dB @ 350 MHz per 100 m cable
    Guaranteed: 17.99 dB Typical: 5 dB @ 500 MHz per 100 m cable
    Guaranteed: 23.69 dB Typical: 19 dB @ 1 MHz per 100 m cable
    attenuation
    Guaranteed: 1.4 dB Typical: 2.1 dB @ 1 MHz per 100 m cable
    Guaranteed: 3.13 dB Typical: 4.0 dB @ 4 MHz per 100 m cable
    Guaranteed: 4.59 dB Typical: 5.7 dB @ 8 MHz per 100 m cable
    Guaranteed: 5.21 dB Typical: 6.3 dB @ 10 MHz per 100 m cable
    Guaranteed: 6.62 dB Typical: 8.0 dB @ 16 MHz per 100 m cable
    Guaranteed: 7.42