Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi for AsiaPacific
ACTPTG6ASBCM20RD Product picture Schneider Electric

ACTPTG6ASBCM20RD

ACTPTG6ASBCM20RD Product picture Schneider Electric
ACTPTG6ASBCM20RD

Cat6A Patch Cord 2M CM, RD

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Patch cord
    colour
    Red
    cable shielding type
    FTP
    Complementary
    type of cable
    4 pair cables
    [In] rated current
    2.1 A
    insulation resistance
    500 MOhm
    cable length (customisable value in configurator)
    0…2 m
    communication network category
    6A
    contacts material
    Nickel with 50µ gold-plated
    contact resistance
    20 mOhm
    AWG
    AWG 26
    minimum number of matings
    750 cycles
    targeted region
    Asia Pacific.
    Environment
    flame retardance
    CM
    standards
    TIA/EIA-568-B
    ISO/IEC 11801 Ea
    Packing Units
    Package 1 Weight
    89.000 g
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes