Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for AsiaPacific
ACTUDSLAM06MM6 Product picture Schneider Electric
Discontinued

ACTUDSLAM06MM6

ACTUDSLAM06MM6 Product picture Schneider Electric
Discontinued
ACTUDSLAM06MM6

Actassi Stranded Loose Tube Armoured Fibre Cable OM1 6-Core HDPE

Show more characteristics
Commercial status
Discontinued on 01 July 2019
ACTUDSLAM06MM6  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Fibre optic cable multi mode
    device application
    Communication
    cable packaging
    Reel
    Complementary
    maximum attenuation
    3.5 dB / 1 km at 850 nm
    1.5 dB / 1 km at 1300 nm
    fibre performance
    OM1 62.5/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    type of cable
    Armoured
    numerical aperture
    0.275 +/- 0.015
    number of optic fibre
    6
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    colour
    Sheath: black
    type of installation
    Outdoor
    cabling installation system
    Direct buried
    cable length
    1…8.8 km
    diameter
    13.2 mm cable +/- 0.3 mm
    targeted region
    Asia Pacific
    Environment
    environmental characteristic
    UV and water resistant: HDPE (high-density polyethylene)
    Rodent retardant: PSP (polyethylene steel polyethylene)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /