Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for AsiaPacific
ACTUDUTLA08MM5X Product picture Schneider Electric

ACTUDUTLA08MM5X

ACTUDUTLA08MM5X Product picture Schneider Electric
ACTUDUTLA08MM5X

Actassi - Unitube Light_Armoured Cable MM, 8 Core, 50um

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Fibre optic cable multi mode
    device application
    Communication
    cable packaging
    Reel
    Complementary
    maximum attenuation
    3.5 dB / 1 km at 850 nm
    1.5 dB / 1 km at 1300 nm
    fibre performance
    OM4 50/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    type of cable
    Unitube light armoured
    numerical aperture
    0.2 +/- 0.015
    number of optic fibre
    8
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    660 N installed
    200 N operation
    crush resistance
    1000 N/m
    colour
    Sheath: black
    type of installation
    Outdoor
    cabling installation system
    Cable duct
    diameter
    10.6 mm cable +/- 0.2 mm
    cable weight
    82 kg / 1000 m
    targeted region
    Asia Pacific
    Environment
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    UV and water resistant: HDPE (high-density polyethylene)
    Rodent retardant: PSP (polyethylene steel polyethylene)
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTUDUTLA08MM5X : Actassi Unitube Light Armoured Fibre Cable OM4 8-Core HDPE
    Description
    Actassi Unitube Light Armoured Fibre Cable OM4 8-Core HDPE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Actassi Unitube Light Armoured Fibre Cable OM4 8-Core HDPE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /