Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Altivar Process ATV600
ATV630U40Y6 Product picture Schneider Electric

ATV630U40Y6

Green premium brand logo
ATV630U40Y6 Product picture Schneider Electric
ATV630U40Y6
Green premium brand logo

variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV630
    variant
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Integrated with 25 m conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP00 conforming to IEC 61800-5-1
    IP00 conforming to IEC 60529
    IP20 (with kit VW3A9705) conforming to IEC 61800-5-1
    IP20 (with kit VW3A9705) conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    500...690 V - 15...10 %
    motor power kW
    3 kW at 500 V (normal duty)
    2.2 kW at 500 V (heavy duty)
    4 kW at 690 V (normal duty)
    3 kW at 690 V (heavy duty)
    motor power hp
    3 hp at 500 V normal duty
    5 hp at 690 V normal duty
    line current
    6.2 A at 500 V (normal duty)
    6.1 A at 690 V (normal duty)
    4.7 A at 500 V (heavy duty)
    4.8 A at 690 V (heavy duty)
    prospective line Isc
    70 kA
    apparent power
    7.3 kVA at 690 V (normal duty)
    5.7 kVA at 690 V (heavy duty)
    continuous output current
    4.2 A at 4 kHz for heavy duty
    5.4 A at 4 kHz for normal duty
    maximum transient current
    6.3 A during 60 s (heavy duty)
    5.9 A during 60 s (normal duty)
    asynchronous motor control profile
    Variable torque standard
    Constant torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...8 kHz adjustable
    4...8 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Modbus TCP
    Modbus serial
    Ethernet
    option card
    Slot A: communication module, Profibus DP V1
    Slot A: communication module, Profinet
    Slot A: communication module, DeviceNet
    Slot A: communication module, Modbus TCP/EtherNet/IP
    Slot A: communication module, CANopen daisy chain RJ45
    Slot A: communication module, CANopen SUB-D 9
    Slot A: communication module, CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
    Communication module, BACnet MS/TP
    Communication module, Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    motor slip compensation
    Automatic whatever the load
    Can be suppressed
    Adjustable
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: removable screw terminals0.5...1.5 mm²/AWG 20...AWG 16
    Motor: screw terminal4...10 mm²/AWG 12...AWG 8
    Line side: screw terminal4...10 mm²/AWG 12...AWG 8
    connector type
    RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
    RJ45 (on the remote graphic terminal) for Modbus serial
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    3 LEDslocal diagnostic:
    3 LEDs (dual colour)embedded communication status:
    4 LEDs (dual colour)communication module status:
    1 LED (red)presence of voltage:
    width
    246 mm
    height
    420 mm
    depth
    242 mm
    net weight
    22 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI6), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI5, DI6), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AO1, AO2: 0...20 mA, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AO1, AO2: +/- 0.2 % for analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    isolation
    Between power and control terminals
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    52 dB conforming to 86/188/EEC
    power dissipation in W
    Natural convection: 78 W at 500 V, switching frequency 4 kHz
    Forced convection: 75 W at 500 V, switching frequency 4 kHz
    volume of cooling air
    330 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % with external line choke conforming to IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…50 °C (without)
    50…60 °C (with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without
    1000...4800 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    CSA
    REACH
    UL
    TÜV
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English37
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 MB
    Date 12/9/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV600 Embedded Safety function manual (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680Altivar Process Modular
    prp.document.label.format pdf
    Size 970.6 KB
    Date 8/1/19
    Description
    ATV630, ATV650, ATV660, ATV680Altivar Process Modular
    prp.document.label.format pdf
    Size 2.6 MB
    Date 6/5/19
    ATV600 - Communication parameters addresses V2.5 (Version V2.5)
    Description
    fieldbus addresses to use with each Fieldbus manuals
    prp.document.label.format xlsx
    Size 258.6 KB
    Date 5/16/19
    Description
    fieldbus addresses to use with each Fieldbus manuals
    3) ATV600 Programming manual (Firmware V2.5) (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680
    prp.document.label.format pdf
    Size 9.5 MB
    Date 5/14/19
    Description
    ATV630, ATV650, ATV660, ATV680
    2) ATV630-650 Installation manual (Version 09)
    Description
    ATV630, ATV650
    prp.document.label.format pdf
    Size 6 MB
    Date 3/19/19
    Description
    ATV630, ATV650
    1) ATV630/ATV650 Getting started Annex: SCCR (Version 11)
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    prp.document.label.format pdf
    Size 193.4 KB
    Date 3/1/19
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    prp.document.label.format pdf
    Size 1.1 MB
    Date 10/30/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/30/17
    1) ATV630/ATV650 Getting Started User Guide (Version 03)
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/30/17
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    ATV600 EthernetIP/Modbus TCP Manual: VW3A3720, VW3A3721 (Version 03)
    Description
    VW3A3720 = For ATV600 firmware V1.5 and upper VW3A3721 = For ATV600 firmware V1.6 and upper
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/31/17
    Description
    VW3A3720 = For ATV600 firmware V1.5 and upper VW3A3721 = For ATV600 firmware V1.6 and upper
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/31/17
    ATV600 & ATV900 ATEX manual (Version 03)
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    prp.document.label.format pdf
    Size 1.5 MB
    Date 4/28/17
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 695.9 KB
    Date 2/4/19
    prp.document.label.format pdf
    Size 77.6 KB
    Date 1/31/19
    prp.document.label.format pdf
    Size 25.7 KB
    Date 10/9/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 2/9/18
    prp.document.label.format pdf
    Size 385.6 KB
    Date 12/6/17
    prp.document.label.format pdf
    Size 14.2 MB
    Date 7/10/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 4/24/19
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    Description
    ATV600, ATV900 : Frame sizes 1 to 5 ATV340 : Frame sizes 4 & 5
    prp.document.label.format pdf
    Size 9.2 MB
    Date 9/25/18
    Description
    ATV600, ATV900 : Frame sizes 1 to 5 ATV340 : Frame sizes 4 & 5
    prp.document.label.format pdf
    Size 3.4 MB
    Date 4/30/18
    prp.document.label.format pdf
    Size 3.3 MB
    Date 4/30/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 2/1/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 1/31/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 938.5 KB
    Date 6/18/18
    Application Note: ATV600 Multi-Drives Standard Level Control (Version 1.0)
    Description
    Application Note: how to configure a Multi-Drives Standard Level Control
    prp.document.label.format pdf
    Size 2 MB
    Date 1/12/17
    Description
    Application Note: how to configure a Multi-Drives Standard Level Control
    Application Note: ATV600 Multi-Drives with Booster Control Optimized (Version 1.0)
    Description
    Application Note: How to configure a Multi-Drives Booster Control Optimized
    prp.document.label.format pdf
    Size 2 MB
    Date 1/12/17
    Description
    Application Note: How to configure a Multi-Drives Booster Control Optimized
    Application Note: ATV600 Multi-Masters Booster Control with Pressure Feedback & Service Continuity, (Version 1.0)
    Description
    how to configure a Multi Masters Booster Control with Service Continuity. Booster Control is used to maintain a constant pressure at the outlet by varying the speed of the pumps. Altivar Process ATV600 drives allow these pumps to have an optimized consumption of the power and at the same time provide optimized monitoring features.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/12/17
    Description
    how to configure a Multi Masters Booster Control with Service Continuity. Booster Control is used to maintain a constant pressure at the outlet by varying the speed of the pumps. Altivar Process ATV600 drives allow these pumps to have an optimized consumption of the power and at the same time provide optimized monitoring features.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV630U40Y6 : variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    Description
    variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV630U40Y6 : variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    Description
    variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 493.9 KB
    Date 5/16/19
    prp.document.label.format pdf
    Size 192.9 KB
    Date 5/15/19
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV630U40Y6 : variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    Description
    variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    variable speed drive - ATV630 - 4kW/5HP - 500V/690V - IP00
  • View more View less

    Software and Firmware

    Language
    • All Languages14
    • English14
    • Bulgarian1
    • Chinese2
    • Czech1
    • Danish1
    • Finnish1
    • French2
    • German2
    • Greek1
    • Hungarian1
    • Italian2
    • Korean1
    • Norwegian1
    • Polish1
    • Portuguese2
    • Romanian1
    • Russian1
    • Slovak1
    • Spanish2
    • Swedish1
    • Thai1
    • Turkish2
    • Vietnamese1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.1)
    Files in document
    exe
    326.5 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    prp.document.label.format zip
    Size 326.6 MB
    Date 3/19/20
    Files in document
    exe
    326.5 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar Process ATV6xx DTM Library (Version V2.6.1)
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments:- SoMove- EcoStruxure Machine Expert, formerly known as SoMachine & Unity (Device-dependant) For other Languages, you can download a dedicated EXE file on https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL FIRST THE ENGLISH EXE
    prp.document.label.format zip
    Size 108.5 MB
    Date 4/1/20
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments:- SoMove- EcoStruxure Machine Expert, formerly known as SoMachine & Unity (Device-dependant) For other Languages, you can download a dedicated EXE file on https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL FIRST THE ENGLISH EXE
    EDS files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 27.3 KB
    Date 5/16/19
    prp.document.label.format zip
    Size 27.2 KB
    Date 2/1/19
    prp.document.label.format zip
    Size 435.8 KB
    Date 12/20/18
    POWERLINK XDD VW3A3619 (Version V1.2.1)
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    prp.document.label.format zip
    Size 106.6 KB
    Date 12/6/18
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    prp.document.label.format zip
    Size 26.9 KB
    Date 11/6/18
    prp.document.label.format zip
    Size 26.4 KB
    Date 8/31/18
    prp.document.label.format zip
    Size 5.3 KB
    Date 6/14/18
    Ethernet_EDS_VW3A3720-21_IE13 (Version V1.8)
    Description
    22 feb 2018
    prp.document.label.format zip
    Size 4 KB
    Date 5/18/18
    Description
    22 feb 2018
    prp.document.label.format zip
    Size 26.4 KB
    Date 4/26/18
    prp.document.label.format zip
    Size 26.4 KB
    Date 2/2/18
    GSD files
    Format
    Size
    Date
    Add to My Documents