Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Process ATV900
ATV930C25N4F Product picture Schneider Electric

ATV930C25N4F

Green premium brand logo
ATV930C25N4F Product picture Schneider Electric
ATV930C25N4F
Green premium brand logo

floor standing drive - ATV930 - 250kW - 400/440V- w/o braking unit - IP21

Show more characteristics
  • Training Objectives
    Compliant
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    Standard version
    Without braking chopper
    product destination
    Synchronous motors
    Asynchronous motors
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP21 conforming to IEC 61800-5-1
    IP21 conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...440 V - 15...10 %
    motor power kW
    250 kW (normal duty)
    200 kW (heavy duty)
    line current
    432 A at 400 V (normal duty)
    353 A at 400 V (heavy duty)
    453 A at 380 V (normal duty)
    369 A at 380 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    299 kVA at 400 V (normal duty)
    244 kVA at 400 V (heavy duty)
    continuous output current
    477 A at 2.5 kHz for normal duty
    370 A at 2.5 kHz for he