Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 28 & Motors
BCH2LH1032CF6C Product picture Schneider Electric
Discontinued

BCH2LH1032CF6C

BCH2LH1032CF6C Product picture Schneider Electric
Discontinued
BCH2LH1032CF6C

servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con

Show more characteristics
Commercial status
Discontinued on 01 November 2020
End-of-service on 03 November 2020
BCH2LH1032CF6C  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    5000 rpm
    [Us] rated supply voltage
    220 V
    network number of phases
    Three phase
    Single phase
    continuous stall current
    5.83 A
    continuous stall torque
    3.18 N.m for LXM28... at 7 A, 220 V, single phase
    3.18 N.m for LXM28... at 7 A, 220 V, three phase
    continuous power
    1000 W
    peak stall torque
    9.54 N.m for LXM28... at 7 A, 220 V, single phase
    9.54 N.m for LXM28... at 7 A, 220 V, three phase
    nominal output power
    1000 W for LXM28... at 7 A, 220 V, single phase
    1000 W for LXM28... at 7 A, 220 V, three phase
    nominal torque
    3.18 N.m for LXM28... at 7 A, 220 V, single phase
    3.18 N.m for LXM28... at 7 A, 220 V, three phase
    nominal speed
    3000 rpm for LXM28... at 7 A, 220 V, single phase
    3000 rpm for LXM28... at 7 A, 220 V, three phase
    maximum current Irms
    18.9 A for LXM28... at 1 kW, 220 V
    maximum permanent current
    6.64 A
    product compatibility
    LXM28... servo drive motor at 1 kW, 220 V, single phase
    LXM28... servo drive motor at 1 kW, 220 V, three phase
    shaft end
    Smooth shaft
    shaft diameter
    22 mm
    shaft length
    45 mm
    feedback type
    20 bits single turn absolute encoder
    holding brake
    With
    holding torque
    6.5 N.m built-in
    mounting support
    Asian standard flange
    motor flange size
    100 mm
    electrical connection
    Connector MIL
    torque constant
    0.55 N.m/A at 20 °C
    back emf constant
    33 V/krpm at 20 °C
    rotor inertia
    2.45 kg.cm²
    stator resistance
    0.67 Ohm at 20 °C
    stator inductance
    4.2 mH at 20 °C
    stator electrical time constant
    6.27 ms at 20 °C
    maximum radial force Fr
    570 N at 3000 rpm
    maximum axial force Fa
    200 N
    brake pull-in power
    10.4 W
    type of cooling
    Natural convection
    length
    180.5 mm
    number of motor stacks
    1
    centring collar diameter
    95 mm
    centring collar depth
    7 mm
    number of mounting holes
    4
    mounting holes diameter
    9.2 mm
    circle diameter of the mounting holes
    115 mm
    distance shaft shoulder-flange
    7 mm
    net weight
    5.1 kg
    Environment
    IP degree of protection
    IP50 IM V3
    IP65 IM B5, IM V1
    ambient air temperature for operation
    0…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    7.23 kg
    Package 1 Height
    18.1 cm
    Package 1 width
    23 cm
    Package 1 Length
    36 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more
    View less

    Documents

    Language
    • English14
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Lexium 28 servo drives and BCH2 servo motors 2018 (Version 4.1)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    prp.document.label.format pdf
    Size 5.5 MB
    Date 11/23/20
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 03)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 5/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Lexium 26D and BCH2 Servo Drive System, User Guide (Version 03)
    Description
    This document describes the functions of the Servo Drive LXM26D and the BCH2 motor.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 5/1/19
    Description
    This document describes the functions of the Servo Drive LXM26D and the BCH2 motor.
    Lexium 28E and BCH2 Servo Drive System, User Guide (Version 00)
    Description
    This document describes the functions of the Servo Drive LXM28E and the BCH2 motor.
    prp.document.label.format pdf
    Size 8.6 MB
    Date 10/1/18
    Description
    This document describes the functions of the Servo Drive LXM28E and the BCH2 motor.
    LXM28A and BCH2 Servo drive system, Product manual (Version V2.1)
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 115.3 KB
    Date 2/20/16
    prp.document.label.format pdf
    Size 317.1 KB
    Date 8/4/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BCH2LH1032CF6C : servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con
    Description
    servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 665.9 KB
    Date 8/21/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 255.9 KB
    Date 11/1/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BCH2LH1032CF6C : servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con
    Description
    servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    servo motor BCH, 100mm, 1000W, w oil seal, smooth, brake, straight con
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 335.1 KB
    Date 11/1/20
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BCH2LH1032CF6C : BCH2LH1032CF6C_REACH_DECLARATION
    Description
    BCH2LH1032CF6C_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    BCH2LH1032CF6C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    153.5

    6.04

    L (with holding brake)

    180.5

    7.11

    Z

    96

    3.78


  • Performance Curves

    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor with LXM28AU10●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque