Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon X80 I/Os
BMXAMO0410H Product picture Schneider Electric

BMXAMO0410H

Green premium brand logo
BMXAMO0410H Product picture Schneider Electric
BMXAMO0410H
Green premium brand logo

isolated analog output module X80 - 4 outputs - severe

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon X80
    product or component type
    Analog output module
    product specific application
    For severe environments
    electrical connection
    20 ways 1 connector
    Isolation between channels
    Isolated
    Complementary
    measurement error
    0.1 % of full scale 25 °C
    <= 0.45 % of full scale - 25...70 °C
    temperature drift
    45 ppm/°C +/- 10 V
    45 ppm/°C 0...20 mA
    45 ppm/°C 4...20 mA
    minimum crosstalk attenuation
    80 dB
    common mode rejection
    100 dB
    isolation voltage
    1400 V DC between channels and ground
    1400 V DC between channels and bus
    750 V DC between channels
    detection type
    Open circuit 0...20 mA
    Open circuit 4...20 mA
    Short circuit +/- 10 V
    load impedance ohmic
    >= 1000 Ohm +/- 10 V
    <= 500 Ohm 0...20 mA
    <= 500 Ohm 4...20 mA
    output level
    High level
    analogue output number
    4
    analogue output type
    Current: 0...20 mA
    Current: 4...20 mA
    Voltage: +/- 10 V
    analogue output resolution
    15 bits + sign
    supply
    Internal power supply via rack
    conversion time
    <= 1 ms
    maximum conversion value
    0...21 mA 0...20 mA
    0...21 mA 4...20 mA
    +/- 10.5 V +/- 10 V
    fallback mode