Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS
BX1200MI-AZ Product picture Schneider Electric
Discontinued

BX1200MI-AZ

Product Logo
BX1200MI-AZ Product picture Schneider Electric
Discontinued
BX1200MI-AZ
Product Logo

APC Back-UPS 1200VA, 230V, AVR, Australian Sockets

Show more characteristics
BX1200MI-AZ  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    max runtime
    120 min
    Number of tare power
    28 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    UPS size
    WS
    Physical
    cable length
    1.22 m
    colour
    Black
    depth
    39 cm
    height
    19 cm
    mounting preference
    No preference
    net weight
    7.6 kg
    mounting mode
    Not rack-mountable
    two post mountable
    0
    USB compatible
    No
    width
    14 cm
    Input
    network frequency
    50/60 Hz +/- 5 Hz auto-sensing
    plug standard
    IEC 60320 C14