Malaysia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
CR1BM33M21 Product picture Schneider Electric
Discontinued

CR1BM33M21 Product picture Schneider Electric
Discontinued

bistable contactor CR1-B - 3 poles - 1000 A - AC-3 - 440V

Show more characteristics >
CR1BM33M21  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic contactor
    device short name
    CR1F
    utilisation category
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    2 NO + 1 NC
    [Ue] rated operational voltage
    1000 V AC for power circuit
    1000 V DC for power circuit
    [Ie] rated operational current
    1000 A (40 °C) AC/DC AC-3 for power circuit
    1250 A (40 °C) AC/DC AC-1 for power circuit
    800 A (40 °C) AC/DC AC-4 for power circuit
    [Uc] control circuit voltage
    220 V
    230 V
    [Ith] conventional free air thermal current
    1250 A at 40 °C for power circuit
    Irms rated making capacity
    10000 A for power circuit
    rated breaking capacity
    10000 A at 220...440 V for power circuit
    4000 A at 1000 V for power circuit
    8000 A at 600...690 V for power circuit
    9000 A at 500 V for power circuit
    associated fuse rating
    1200 A aM for power circuit
    1200 A BS88 for power circuit
    1200 A gG for power circuit
    average impedance
    0.18 Ohm at 50 Hz - Ith 1250 A for control circuit
    [Ui] rated insulation voltage
    1000 V - for control circuit - conforming to BS 775
    1000 V - for control circuit - conforming to IEC 60158-1
    1000 V - for control circuit - conforming to IEC 60947-4
    1500 V - for control circuit - conforming to VDE 0110 group C
    power dissipation per pole
    180 W AC-3
    280 W AC-1
    operating time
    100...150 ms latching
    20...40 ms unlatching
    mechanical durability
    1000000 cycles
    operating rate
    <= 120 cyc/mn at <= 40 °C
    coil type
    Standard
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    1100 VA AC 50/60 Hz latching
    1650 VA AC 50/60 Hz latching
    100 VA AC 400 Hz unlatching
    1000 VA AC 400 Hz latching
    110 VA AC 50/60 Hz unlatching
    115 VA AC 400 Hz unlatching
    125 VA AC 50/60 Hz unlatching
    1500 VA AC 400 Hz latching
    160 VA AC 400 Hz unlatching
    165 VA AC 50/60 Hz unlatching
    600 VA AC 400 Hz latching
    650 VA AC 50/60 Hz latching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -15...70 °C
    operating altitude
    3000 m without derating in temperature
    operating position
    +/- 5°
    height
    490 mm
    width
    475 mm
    depth
    375 mm
    product weight
    57 kg
    quantity per set
    Set of 10
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D Contactors DC 9 to 18A - EoLi (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/11/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ENVPEP110230EN (Version 1.1)
    Date 11/8/17
    Size 194.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.