Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEO
E3034H2_FGGS Product picture Schneider Electric
Discontinued

E3034H2_FGGS

E3034H2_FGGS Product picture Schneider Electric
Discontinued
E3034H2_FGGS

4 Gang 2 Way Horizontal Dolly Switch w/ Green Fluorescent Indicator, Grey Silver

Show more characteristics
E3034H2_FGGS  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    2-way
    switch application
    Switch
    load type
    Incandescent lamp
    Fluorescent lamp
    Resistive
    Inductive
    bulb type
    Fluorescent (green)
    colour tint
    Grey silver
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    4 gangs horizontal
    material
    Brass: metal parts
    Polycarbonate: plastic part
    Steel: metal parts
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    IEC 60669-1
    GB 16915.1
    EN 60669-1
    Packing Units
    Package 1 Weight
    98.000 g