Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pieno
E8215_15C_LS_G11 Product picture Schneider Electric

E8215_15C_LS_G11

Green premium brand logo
E8215_15C_LS_G11 Product picture Schneider Electric
E8215_15C_LS_G11
Green premium brand logo

Pieno 15A 250V 1Gang Switched Socket,Lavender Silver

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pieno
    product or component type
    Power socket-outlet
    device application
    Power supply
    switch function
    Switch
    rated current
    15 A at 250 V AC 50 Hz
    number of gangs
    1 gang
    load type
    Resistive
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    clamping connection capacity
    2 x 2.5 mm² for solid cable(s)
    width
    87 mm
    height
    87 mm
    depth
    31.8 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    MS 1577
    BS 546
    SS 472
    Packing Units
    Package 1 Weight
    83.000 g
    Package 1 Height
    27.000 mm
    Package 1 width
    87.000 mm