Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Pieno
E8215_15_MB_G1 Product picture Schneider Electric

E8215_15_MB_G1

Green premium brand logo
E8215_15_MB_G1 Product picture Schneider Electric
E8215_15_MB_G1
Green premium brand logo

15A 250V 1 Gang 3 Round Pin Switched Socket, Matt Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pieno
    product or component type
    Power socket-outlet
    switch function
    Switch
    rated current
    15 A at 250 V AC 50 Hz
    number of gangs
    1 gang
    load type
    Resistive
    cover frame colour tint
    Matt black
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    clamping connection capacity
    2 x 2.5 mm² for solid cable(s)
    width
    87 mm
    height
    87 mm
    depth
    31.8 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    SS 472
    MS 1577
    BS 546
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Pieno Catalogue MY (Version 1.0)
    Description
    Pieno Catalogue MY
    prp.document.label.format pdf
    Size 447.4 KB
    Date 5/6/19
    Description
    Pieno Catalogue MY
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8215_15_MB_G1 : E8215_15_MB_G1_ROHS_CHINA_DECLARATION
    Description
    E8215_15_MB_G1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    E8215_15_MB_G1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8215_15_MB_G1 : E8215_15_MB_G1_ROHS_DECLARATION
    Description
    E8215_15_MB_G1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    E8215_15_MB_G1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.4 KB
    Date 8/25/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8215_15_MB_G1 : E8215_15_MB_G1_REACH_DECLARATION
    Description
    E8215_15_MB_G1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    E8215_15_MB_G1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /