Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
E8331TV_LW_G11 Product picture Schneider Electric

E8331TV_LW_G11

Green premium brand logo
E8331TV_LW_G11 Product picture Schneider Electric
E8331TV_LW_G11
Green premium brand logo

AvatarOn - 1gang TV Socket - 75O - Through-Connect - Light Wood

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    TV socket
    device application
    Communication
    TV socket type
    TV
    number of gangs
    1 gang
    colour tint
    Light wood
    Complementary
    device presentation
    Complete product
    device mounting
    Surface
    Flush
    average impedance
    75 Ohm
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    bandwidth
    5…860 Hz
    IP degree of protection
    IP20
    width
    86 mm
    height
    86 mm
    depth
    26 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    relative humidity
    0…95 %
    standards
    IEC 60670
    BS 5733
    Packing Units
    Package 1 Weight
    54.000 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more
    View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8331TV_LW_G11 : AvatarOn, TV socket, , 75 Ohm, Light Wood
    Description
    AvatarOn, TV socket, , 75 Ohm, Light Wood
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    AvatarOn, TV socket, , 75 Ohm, Light Wood
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331TV_LW_G11 : AvatarOn, TV socket, , 75 Ohm, Light Wood
    Description
    AvatarOn, TV socket, , 75 Ohm, Light Wood
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    AvatarOn, TV socket, , 75 Ohm, Light Wood
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331TV_LW_G11 : AvatarOn - 1gang TV Socket - 75O - Through-Connect - Light Wood
    Description
    AvatarOn - 1gang TV Socket - 75O - Through-Connect - Light Wood
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    AvatarOn - 1gang TV Socket - 75O - Through-Connect - Light Wood
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.