Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   AvatarON
E8332_WG_G19 Product picture Schneider Electric

E8332_WG_G19

E8332_WG_G19 Product picture Schneider Electric
E8332_WG_G19

AvatarOn, cover plate for switch, 2 rocker, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Cover plate
    accessory / separate part category
    Mounting accessory
    colour tint
    Wine gold painted
    type of packing
    Flow-pack
    Complementary
    range compatibility
    switch
    product destination
    Switch
    number of rocker
    2
    material
    PC (polycarbonate)
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    86 mm
    width
    86 mm
    depth
    21 mm
    Environment
    ambient air temperature for storage
    -5…45 °C
    ambient air temperature for operation
    0…95 °C
    standards
    IEC 60670
    BS 5733
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 3/8/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /