Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
E83T426_LW_G11 Product picture Schneider Electric

E83T426_LW_G11

E83T426_LW_G11 Product picture Schneider Electric
E83T426_LW_G11

AvatarOn - socket-outlet -13A -2 x 3P - British BS 1363A - light wood

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Socket-outlet
    device presentation
    Complete product
    device application
    Power supply
    load type
    No inductive load
    colour tint
    Light wood
    outlet poles configuration
    2 x 3P
    outlet standard
    British BS 1363A
    Complementary
    rated current
    13 A at 250 V AC 50 Hz
    socket number
    2
    socket-outlet type
    Shuttered
    clamping connection capacity
    1 x 4...2 x 4 mm² for solid cable(s)
    1 x 4...2 x 4 mm² for stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid cable(s)
    1 x 2.5...3 x 2.5 mm² for stranded cable(s)
    connections - terminals
    Folded terminal
    material
    Polycarbonate grid plate
    Polycarbonate surround
    device mounting
    Surface
    width
    146 mm
    height
    86 mm
    depth
    26.6 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    standards
    SS 145
    MS 589
    BS 1363
    product certifications
    SIRIM
    Packing Units
    Package 1 Weight
    125.000 g
  • View more
    View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 3/8/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.