Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
E8432DMS_SW Product picture Schneider Electric
Discontinued

E8432DMS_SW

E8432DMS_SW Product picture Schneider Electric
Discontinued
E8432DMS_SW

2 Gang Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Symbols, Silver White

Show more characteristics
E8432DMS_SW  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Resistive
    Inductive lamp
    colour tint
    Silver white
    cover frame colour tint
    Silver white
    Complementary
    device mounting
    Flush
    Surface
    rated current
    10 A at 250 V AC 50/60 Hz
    local signalling
    Please clean up: indicator light, neon (green)
    Do not disturb: indicator light, neon (orange)
    number of gangs
    2 gangs
    material
    Brass: contact
    Polycarbonate: base
    Polycarbonate: cover
    Polycarbonate: grid plate
    Polycarbonate: surround
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    27.72 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    IEC 60669-1
    GB 16915.1
    MS IEC 60669-1
    BS EN 60669-1