Malaysia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Easy9 miniature circuit breaker- 1P - 32 A - C curve - 4500 A - 230 V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Easy9
    device application
    Distribution
    product or component type
    Miniature circuit-breaker
    device short name
    Easy9 MCB
    Poles
    1P
    number of protected poles
    1
    [In] rated current
    32 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    4500 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
    4500 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
    suitability for isolation
    Yes conforming to IEC 60898-1
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    4.5 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
    [Ui] rated insulation voltage
    AC 50/60 Hz conforming to IEC 60898-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Without
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    66.5 mm
    colour
    Grey (RAL 7035)
    mechanical durability
    10000 cycles
    electrical durability
    4000 cycles
    connections - terminals
    Tunnel type terminal (top or bottom) 1…25 mm² flexible
    Tunnel type terminal (top or bottom) 1…35 mm² rigid
    tightening torque
    3.5 N.m top or bottom
    market segment
    Small commercial
    Residential
    Environment
    standards
    IEC 60898-1
    product certifications
    GOST-R
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2
    relative humidity
    95 % at -25…60 °C
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Ukrainian
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    CE901001E_Miniature (Version 1.0)
    Date 7/25/19
    Size 1 MB
    Easy9 RCCB (Version 1.0)
    Date 4/29/19
    Size 3.2 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for EZ9F34132: Easy9 miniature circuit breaker- 1P - 32 A - C curve - 4500 A - 230 V (Version 2.0)
    Easy9 MCB 1P 6A …63A Miniature Circuit Breaker
    Certificate
    Date
    Size
    Add to My Documents
    CCA Certificate for MCB FR 680580C according to EN 60898-1 (Version 1.0)
    CCA Certificate for MCB STR_2519 according to EN 60898-1 (Version 1.0)
    CB Certificate for MCB IT-16263 according to IEC 60898-1 (Version 1.0)
    CB Certificate for MCB FR_700429 according to IEC 60898-1 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DEC for MCB Easy9 EZ9F34xxx (Version 1.0)
    Date 6/24/19
    Size 290.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /