Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys GS
GS1AW303 Product picture Schneider Electric

GS1AW303

GS1AW303 Product picture Schneider Electric
GS1AW303

TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Lug kit
    Complementary
    [Ue] rated operational voltage
    600 V AC
    [In] rated current
    100 A
    connections - terminals
    Lugs for AWG 14...AWG 2/0
    quantity per set
    Set of 6
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW303 : TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    Description
    TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW303 : TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    Description
    TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW303 : TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    Description
    TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    TeSys GS Disconnect Switch Lug Kit - 6 lugs - 100A - #14 - 2/0AWG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /