Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys GV5 & GV6
GV7AS107 Product picture Schneider Electric

GV7AS107

GV7AS107 Product picture Schneider Electric
GV7AS107

Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Shunt trip
    device short name
    GV7AS
    device application
    Control
    range compatibility
    TeSys GV5
    TeSys GV6
    TeSys GV7
    Complementary
    [Uc] control circuit voltage
    110...130 V AC 50/60 Hz
    control circuit voltage limits
    0.7...1.1 Un
    [Ui] rated insulation voltage
    690 V AC conforming to IEC 60947-1
    600 V AC conforming to UL 508
    600 V AC conforming to CSA C22.2 No 14
    threshold tripping voltage
    0.2...0.75 Ue
    inrush power in VA
    10 VA AC
    hold-in power consumption in VA
    5 VA AC
    operating time
    < 50 ms conforming to IEC 60947-1
    on-load factor
    100 %
    connections - terminals
    Screw clamp terminals 1 cable(s) 1 mm²flexible with cable end
    Screw clamp terminals 1 cable(s) 1.5 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 1.5 mm²solid
    tightening torque
    1.2 N.m on screw clamp terminals
    net weight
    0.105 kg
    quantity per set
    Set of 10
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys GV5 / GV6 - Motor Circuit Breakers and Manual Motor Protectors - User Guide (Version 01)
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys™ GV5 and TeSys™ GV6 devices in compliance with the IEC/EN and UL/CSA standards.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/20
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys™ GV5 and TeSys™ GV6 devices in compliance with the IEC/EN and UL/CSA standards.
    CAD
    Format
    Size
    Date
    Add to My Documents
    MX SHUNT RELEASE (Version 1.0)
    Files in document
    stp
    740.9 KB
    zip
    546.5 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 8/29/13
    Files in document
    stp
    740.9 KB
    zip
    546.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 7/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AS107 : Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    Description
    Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AS107 : Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    Description
    Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AS107 : Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    Description
    Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Voltage release, TeSys GV5 GV6 GV7, MX shunt trip, 110-130V AC 50/60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /