Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Vivace
KB31BD_C_WE_G11 Product picture Schneider Electric

KB31BD_C_WE_G11

KB31BD_C_WE_G11 Product picture Schneider Electric
KB31BD_C_WE_G11

Vivace Do Not Disturb and Clean Up Room with Bell press,White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KB31
    device application
    Control
    device presentation
    Complete mechanism
    Additional switch application
    Do not disturb and clean up room
    Complementary
    switch function
    1-way
    actuator
    Push-button
    pilot light
    Indicator
    number of gangs
    1 gang
    colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    10 A at 250 V AC, inductive
    10 A at 250 V AC, resistive
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    pillar terminal
    terminal identifier
    L1
    COM
    L2
    N
    tightening torque
    0.4 N.m
    clamping connection capacity
    <= 1.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    IEC 60669-1
    SS 227
    MS IEC 60669-1
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.9 MB
    Date 5/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KB31BD_C_WE_G11 : Vivace Do Not Disturb and Clean Up Room with Bell press,White
    Description
    Vivace Do Not Disturb and Clean Up Room with Bell press,White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Vivace Do Not Disturb and Clean Up Room with Bell press,White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /