Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Nema Limit Switches
L100WDR2M4 Product picture Schneider Electric

L100WDR2M4

L100WDR2M4 Product picture Schneider Electric
L100WDR2M4

LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    L100/300
    series name
    Severe duty mill
    product or component type
    Limit switch
    product specific application
    Mill switch
    device short name
    L100
    L300
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style 2
    body material
    Cast aluminium
    fixing mode
    By the body
    type of operator
    spring return without operating lever
    contact sequence number
    4
    function available
    -
    switch actuation
    From left
    CW
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1
    number of poles
    2
    CW operation contacts
    2 NC
    CCW operation contacts
    2 NO
    contacts style
    A
    switch function
    DPST-NO-DB
    contact form
    Form XX
    contacts material
    90/10 AgCdO on copper backing stationary contact
    Silver on steel backing moveable contact
    contacts usage
    -
    contact operation
    Snap action
    positive opening
    Without
    minimum torque for tripping
    190 ozf.in
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    17 °
    maximum displacement angle
    80 °
    repeat accuracy
    +/- 0.03 %
    contact code designation
    A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
    A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
    A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
    A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
    P600, DC (Ue = 600 V) Ie = 0.2 A conforming to NEMA rating designation
    P600, DC (Ue = 250 V) Ie = 1 A conforming to NEMA rating designation
    P600, DC (Ue = 120 V) Ie = 5 A conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to IEC 60947-1
    600 V (pollution degree 3) conforming to UL 508
    600 V (pollution degree 3) conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute conforming to CE
    2.2 kV AC for 1 minute conforming to UL
    2.64 kV AC for 1 minute conforming to CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-20 non-time delay
    width
    57.15 mm
    height
    125.73 mm
    depth
    86.61 mm
    net weight
    0.68 kg
    terminals description ISO n°1
    (3-4) right side contact
    (5-6) left side contact
    Environment
    shock resistance
    30 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -23…85 °C
    ambient air temperature for storage
    -23…85 °C
    protective treatment
    Corrosion resistant gray paint
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    L100WDR2M4 : L100WDR2M4_ROHS_DECLARATION
    Description
    L100WDR2M4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    L100WDR2M4_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    L100WDR2M4 : L100WDR2M4_REACH_DECLARATION
    Description
    L100WDR2M4_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    L100WDR2M4_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /